(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Arkansas Grindstone, Flat Type

Arkansas Grindstone, Flat Type

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      818,710VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Natural abrasive stone with high hardness.
* Please note that this is natural stone, so it is vulnerable to impacts, etc., and is prone to chipping.
[Application]
Ideal for super-finishing watches, gauges, precision instruments, etc.

Arkansas Grindstone, Flat Type: Related Image
Part Number
DOSAL-50-25-6
DOSAL-75-25-6
DOSAL-75-25-9.5
DOSAL-100-25-6
DOSAL-100-25-13
DOSAL-150-50-25
DOSAL-200-50-25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngTotal Length L
(mm)
Width W
(mm)
Thickness T
(mm)

818,710 VND

1 Piece(s) Available 4 Day(s) or more 50256

1,191,465 VND

1 Piece(s) Available 4 Day(s) or more 75256

1,692,095 VND

1 Piece(s) Available 4 Day(s) or more 75259.5

1,691,343 VND

1 Piece(s) Available 4 Day(s) or more 100256

1,725,828 VND

1 Piece(s) 6 Day(s) or more 1002513

14,737,029 VND

1 Piece(s) Available 4 Day(s) or more 1505025

18,988,097 VND

1 Piece(s) Available 4 Day(s) or more 2005025

Loading...Tải…

  1. 1

Specification Table

Arkansas Grindstone, Flat Type: Related Image
Model NumberOverall Length
L
Width
W
Thickness
T
DOSAL50256
75256
75259.5
100256
1002513
1505025
2005025

Delivery Date

Arkansas Grindstone, Flat Type: Related Image

Basic InformationThông tin cơ bản

Product Type Arkansas Grindstone