(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (ICT) 3/3/2025. We apologize for the inconvenience.
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

TSC Series Carbide Ball End Mill (for Shrink Fit Holder) for High-Hardness Steel Machining, 2-Flute / Stub Model

TSC Series Carbide Ball End Mill (for Shrink Fit Holder) for High-Hardness Steel Machining, 2-Flute / Stub Model

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
  • TS
  • High-Hardness Steel
  • 2 Flutes
  • B (Stub)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      544,661VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The high precision ball end mill for shrink fit holder is ideal for the high-precision 3D machining of high-hardness steel

TSC Series Carbide Ball End Mill (for Shrink Fit Holder) for High-Hardness Steel Machining, 2-Flute / Stub Model:Related Image

Part Number
TSC-SH-HBEM2B0.5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

544,661 VND

1 Piece(s) Available Same day

Loading...Tải…

  1. 1

Specifications

TSC Series Carbide Ball End Mill (for Shrink Fit Holder) for High-Hardness Steel Machining, 2-Flute / Stub Model:Related Image

Model Number   Flute Length
Outer Diameter
D
Overall Length
L
Shank Diameter
d
Grip Length
L1
Figure
Tip
R
TSC-SH-HBEM2B 0.2 0.4 0.4 40 4 37 1
0.3 0.6 0.6 40 4 37 1
0.4 0.8 0.8 40 4 36 1
0.5 1 1 40 4 36 1
0.6 1.2 1.2 40 4 36 1
0.75 1.5 1.5 40 4 35 1
1 2 2 40 4 35 1
1.25 2.5 2.5 40 4 34 1
1.5 3 3 40 6 33 1
2 4 4 40 6 32 1
2.5 5 5 40 6 30 1
3 6 6 40 6 29 2
4 8 8 50 8 36 2
5 10 10 60 10 43 2
6 12 12 65 12 45 2

More Information


It is designed to have an ideal flute length, shank length and overall length, keeping in mind the usage of a shrink fit holder for processing.
It is designed to have a blade shape with an emphasis on rigidity thanks to the ball (R) model negative blade. It is suitable for machining heat-treated steel / high hardness steel.
The TS coating consisting of a nitride-based composite film with a fully crystalline structure means that it yields a high oxidation resistance temperature and high hardness. It is ideal for high speed machining and dry machining of heat-treated / high hardness steel.
R tolerance range within 6 μm (our measured ratio) / shank diameter, tolerance h5 standard, has been adopted. The high quality tools with minimal quality variation are suitable for high-precision 3-dimensional machining.
The seamless shape (blade mounted in one step from the peripheral blade to the rounded center) results in a flat and smooth blade runout surface.
(TSC-SHP-HBEM2B only)
 

Basic InformationThông tin cơ bản

R Size(mm) 0.5 Model Bore Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel – HRC65 / Stainless Steel / Cast Iron
Flute Length (ℓ)(mm) 1 Number of Flutes(sheet) 2 Coating For High Hardness (Silicone-Based)
Overall Length (L)(mm) 40 Shank Diameter (d)(mm) 4 R Precision(μm) ±0.005
Processing Applications Curved Surface / Side Surface / Carving / R-Groove Inventory Classification Stocked Product Outer Diameter D(mm) 1
Torsion Availability Included Grip Length L1(mm) 36 Figure 1
Length Under Neck (θ)(Degree) 10°

Please check the type/dimensions/specifications of the part TSC-SH-HBEM2B0.5 in the TSC Series Carbide Ball End Mill (for Shrink Fit Holder) for High-Hardness Steel Machining, 2-Flute / Stub Model series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TSC-SH-HBEM2B0.5 trong chuỗi TSC Series Carbide Ball End Mill (for Shrink Fit Holder) for High-Hardness Steel Machining, 2-Flute / Stub Model.