(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
This is a single-side cut-off socket which can be used at a rating of 7 A-125 V in conjunction with a removal prevention metal fitting.
Model | Overall Length |
H-JPSST-2 | 2 m |
H-JPSST-3 | 3m |
Plug shape | Other | Socket shape | IEC C13 | Color | Black |
---|---|---|---|---|---|
Rated Current(A) | 7 | Rated Voltage(V) | 125 | Supported countries (standards) | Japan (PSE) |
Cable type | VCTF / 3 x 0.75 mm2 | Connector shape | Straight Type | Cable shape | Round Shape |