(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

R03 Bulkhead Panel Mount Receptacle (Screw Model)

R03 Bulkhead Panel Mount Receptacle (Screw Model)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • R03 Bulkhead Panel Mount Receptacle (Screw Model)
  • R03 Bulkhead Panel Mount Receptacle (Screw Model)
  • R03 Bulkhead Panel Mount Receptacle (Screw Model)
  • R03 Bulkhead Panel Mount Receptacle (Screw Model)
  • Volume Discount
  • For Signal
  • Sensor
  • Solder
  • Gold Plated
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      222,285VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


● The connector unit is fixed with the provided nuts.
● It connects to straight plugs.


· Panel mount receptacles cannot be fitted with one another.

Product Description

Improved work efficiency. Easily fix the body with the nut

Specifications

R03 Bulkhead Panel Mount Receptacle (Screw Model):Related Image

ModelNumber of CoresTypeWeight
(g)
R03-R2M2Male
(Pin)
4.3
R03-R3M34.5
R03-R5M54.7
R03-R6M67.2
R03-R8M87.4
R03-R12M1214.0
R03-R2F2Female
(Socket)
4.8
R03-R3F35.0
R03-R5F55.2
R03-R6F68.2
R03-R8F88.3
R03-R12F1215.0

More Information

R03 Bulkhead Panel Mount Receptacle (Screw Model):Related Image
Part Number
R03-R8F
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHS

222,285 VND

1 Piece(s) Available Same day 10

Loading...Tải…

  1. 1

Material / Finish

Item Materials Finish
Body Shell Brass and
Zinc Alloy
Nickel-plated
Contact Copper Alloy Nickel Base Gold Plating
Insulator Synthetic Resin
Polybutylene Terephthalate
UL94V-0

06p-G2-107-06

Compatible Wire Size

Conductor Cross-Sectional Area (mm2) AWG
Wire Size 0.2 ~ 0.05 24 ~ 30

* Be sure that the finished cable outer diameter is within the inner diameter of the cable extraction port of the body.

Electrical Properties

Number of Cores Rated Voltage (V or less) Rated Current (A or less) Withstand Voltage
(VAC or less for 1 minute)
Insulation Resistance Contact Resistance Insertion and Removal Life
AC DC
2 300 420 2 900 1,000 MΩ or more
(500 VDC)
8 mΩ or less
(3 VDC, 1A or less)
1,000 times or more
3 300 420 2 900
5 150 200 2 500
6 300 420 2 900
8 200 280 2 700
12 300 420 2 900

* Rating represents the current capacity per contact core.

Other Characteristics

Item Contents
Impact Resistance Acceleration 50 G
Vibration Resistance JISC5402, 6.1, 10 ~ 500 Hz, 10 G
Humidity Resistance JISC5402, 7.3, 40 ±2°C, 90% ~ 95% or less, 96 Hours
Corrosion Resistance JISC5402, 7.1, Salt Water Concentration 5%, 48 Hours
Operating Temperature Range -25°C ~ +85°C, Relative Humidity 85% or less

Contact Arrangement Diagram * View from the female (socket) connector coupling surface.

06i-G2-108-01.ai

Connector Mounting Hole Outline Drawing

06i-G2-108-02.ai

● Dimension Table
Number of Cores φA B φC D φE Maximum Panel Thickness
2, 3, 5 9.2 8.4 9.2 10.5 4 - 2.2φ 2.0
6, 8 12.2 11.2 12.2 13.0 4 - 2.2φ 2.0
12 16.2 14.7 16.3 17.0 4 - 2.8φ 1.6

* Maximum panel thickness applies only to bulkhead type panel mount. Flange type panel mount is not specified.
* Mount all types from the front of the panel. Note that the mounting screws for flange types are M2.6 for 12-core only; for all others use M2.

Basic InformationThông tin cơ bản

Connector Shape Circular Type Connector series initials P・Q・R P· Q· R R03
Applicable pin/contact Female (socket) Number Of Pins 8 Application Cable-to-panel mount
Allowable Current(A) 2 Allowable Voltage(V) 200 / 280 Wire connection method Solder
Connection direction Straight Protection function (environmentally resistant) None Removal method Others
Notice 280V Notice 200V

Please check the type/dimensions/specifications of the part R03-R8F in the R03 Bulkhead Panel Mount Receptacle (Screw Model) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần R03-R8F trong chuỗi R03 Bulkhead Panel Mount Receptacle (Screw Model).