(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

MIL Socket Connector Harness (Flat Cable)

MIL Socket Connector Harness (Flat Cable)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      484,810VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


● It can be used with PLC input / output units etc.
● All connectors adopted are highly reliable and made-in-Japan (made by Hirose Electric Co., Ltd.).
● All cables adopted are also highly reliable and made-in-Japan (made by Oki Electric Cable Co., Ltd.).

(i)

Caution

thận trọng

  • Current supply status of this product is unstable, lead time can be changed depends on our stock situation at timing of quotation / order. We are sorry for any inconvenience may caused

Product Description

We specialize in popular cores lengths and quantities

Specifications

MIL Socket Connector Harness (Flat Cable):Related Image

Specified Length (m)~ 0.91 ~ 2
Tolerance+20mm+50mm
* The tolerance of the specified length is as described above.
Connector TypeShape Specification TypeOutline Image DrawingNumber of CoresTotal Length
(m)
ZHMILSF

Hirose Electric Co., Ltd
S-A
(Female)
MIL Socket Connector Harness (Flat Cable):Related Image200.5


1


2
26
34
40
50 *
SS-A
(Female / Female)
MIL Socket Connector Harness (Flat Cable):Related Image20
26
34
40
50 *
*Type with a single guide key in the center. The connectors with two guide keys cannot be connected to mounted devices or terminal blocks, so confirm the parts ahead of time.

More Information

MIL Socket Connector Harness (Flat Cable):Related Image
Part Number
ZHMILSF-SS-A-34-0.5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

484,810 VND

1 Piece(s) Same day

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector type MIL Connector manufacturer Hirose Electric Group Connector Shape Straight
Machining Method Pressure welding Cable shape Flat Hood None
CN1 Female CN2 Female Number Of Cores 34
Cable rated voltage(V) 300 Cable standard (UL/CSA) UL Cable color Standard
AWG 28 Cable type A Specified length(m) 0.5

Please check the type/dimensions/specifications of the part ZHMILSF-SS-A-34-0.5 in the MIL Socket Connector Harness (Flat Cable) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ZHMILSF-SS-A-34-0.5 trong chuỗi MIL Socket Connector Harness (Flat Cable).