(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Can be used widely from industrial equipment to personal computers
Connector Type | Shape Specification Type | Outline Image Drawing | Number of Cores | Specified Length (m) |
ZHDJ EMI Countermeasure M2.6 Short Screw Omron | P-A (Male) | 9 | ||
15 | 0.5 | |||
25 | ||||
37 | ||||
S-A (Female) | 9 | 1 | ||
15 | ||||
25 | ||||
37 | 2 | |||
PS-A (Male / Female) | 9 | |||
15 | ||||
25 | 3 | |||
37 |
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 5 |
Tolerance | +20mm | +50mm | + 3% of Total Length |
Part Number |
---|
ZHDJ-PS-A-25-2 |
ZHDJ-PS-A-37-2 |
ZHDJ-S-A-25-3 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | CN1 | CN2 | Number Of Cores | Specified length (m) |
---|---|---|---|---|---|---|---|---|
1,616,320 VND 888,976 VND | 1 Piece(s) | Same day | Male | Female | 25 | 2 | ||
1,900,760 VND 1,064,426 VND | 1 Piece(s) | Same day | Male | Female | 37 | 2 | ||
1,180,385 VND 743,643 VND | 1 Piece(s) | Available | Same day | Female | Cut off | 25 | 3 |
Loading...Tải…
Connector Type | Compatible Wire Size | ||
---|---|---|---|
AWG Size | Conductor Cross-Sectional Area (mm2) | ||
Solder Connection Type | Finer than 20 | Less than 0.53 | |
Pressure Weld Connection Type | 1.27 mm Pitch 28 Flat Cable | − | |
High-density Solder Connection Type | 22 ~ 28 | 0.08 ~ 0.32 | |
Terminal Block Built in Type | 14 ~ 26 | 2.0 ~ 1.5 | |
High Current Type | For 10A | 16 ~ 12 | 0.3 ~ 1.25 |
For 20A | 12 ~ 18 | 0.75 ~ 3.5 |
Number of Cores | A±0.15 | B±0.2 | C±0.2 | ||
---|---|---|---|---|---|
High Current Type | High-density type | Others | |||
- | 15 | 9 | 24.99 | 20.6 | 12.0 |
3 | 26 | 15 | 33.32 | 28.8 | 12.0 |
5 | 44 | 25 | 47.04 | 42.6 | 12.0 |
8 | 62 | 37 | 63.50 | 59.0 | 12.0 |
- | 78 | 50 | 61.11 | 56.6 | 15.2 |
Number of Cores | A1 | B1 |
---|---|---|
9 | 24.99 | 22.00 |
15 | 33.32 | 30.30 |
25 | 47.04 | 44.00 |
37 | 63.05 | 60.50 |
Number of Cores | A2 | B2 |
---|---|---|
9 | 24.99 | 20.20 |
15 | 33.32 | 28.60 |
25 | 47.04 | 42.50 |
37 | 63.05 | 59.20 |
Contact Arrangement Diagram
Shell Size Group | E | A | B | C | D |
---|---|---|---|---|---|
Standard Type | |||||
High-density type |
Connector type | Dsub | Connector manufacturer | Omron | Connector Shape | Straight |
---|---|---|---|---|---|
Machining Method | Solder | Cable shape | Circular | Hood | EMI-compatible plastic |
Hood screw | M2.6 short screw | Cable rated voltage(V) | 300 | Shield | 1 Layer |
Cable standard (UL/CSA) | UL | Cable color | Navy | Twisted pair | Included |
AWG | 28 | Cable type | A |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy