(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
All-time-low price in same series additional significant discount for 20 pieces or more
Connector Type | Shape Specification Type | Outline Image Drawing | Number of Cores | Total Length (m) |
CHSK | P (Male) | 14 | 1 3 | |
24 | ||||
36 | ||||
50 |
Connector type | Centronics | Connector manufacturer | Misumi | Connector Shape | Straight |
---|---|---|---|---|---|
Machining Method | Solder | Cable shape | Circular | Hood | Metallic |
CN1 | Male | CN2 | Cut off | Number Of Cores | 50 |
Cable rated voltage(V) | 30 | Shield | 1 Layer | Cable standard (UL/CSA) | UL |
Cable color | Black | Twisted pair | Included | AWG | 28 |
Connector fastening method | Spring-lock | Specified length(m) | 3 |
Please check the type/dimensions/specifications of the part CHSK-P-50-3 in the Global Harness Series Centronics Connector series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CHSK-P-50-3 trong chuỗi Global Harness Series Centronics Connector.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy