(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MKS0813C-1000P |
MKS0813C-100P |
MKS1216C-1000P |
MKS1216C-100P |
MKS1419C-1000P |
MKS1419C-100P |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Outer diameter (φ) | Mounting hole diameter (mm) | Total length (mm) |
---|---|---|---|---|---|---|---|---|
1,427,914 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 14.6 | 12.5~13 | 10.1 | ||
397,032 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 4 Day(s) | 14.6 | 12.5~13 | 10.1 | ||
1,784,383 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 17.8 | 15.5~16 | 10.5 | ||
432,677 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 4 Day(s) | 17.8 | 15.5~16 | 10.5 | ||
2,180,403 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 21 | 18~19 | 11 | ||
472,279 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 4 Day(s) | 21 | 18~19 | 11 |
Loading...Tải…
Material (Main body) | Nylon 66 | Color | Black | Conforming panel thickness(mm) | 0.8~3.2 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy