(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Intermediate plate | Features |
---|---|---|---|---|---|---|---|---|---|
1,038,474 VND | 1 Piece(s) | 5 Day(s) | 190 | 190 | 130 | Without Board | Medium bolt type (Body: ABS_gray, cover: ABS_gray) | ||
1,100,559 VND | 1 Piece(s) | 5 Day(s) | 190 | 190 | 130 | - | Medium bolt type (Body: ABS_gray, cover: ABS_gray) | ||
1,190,061 VND | 1 Piece(s) | 5 Day(s) | 190 | 190 | 130 | Iron Substrate | Medium bolt type (Body: ABS_gray, cover: ABS_gray) | ||
1,229,794 VND | 1 Piece(s) | 5 Day(s) | 190 | 280 | 130 | Without Board | Medium bolt type (Body: ABS_gray, cover: ABS_gray) | ||
1,442,584 VND | 1 Piece(s) | 5 Day(s) | 190 | 280 | 130 | - | Medium bolt type (Body: ABS_gray, cover: ABS_gray) | ||
1,471,185 VND | 1 Piece(s) | 5 Day(s) | 190 | 280 | 130 | Iron Substrate | Medium bolt type (Body: ABS_gray, cover: ABS_gray) | ||
1,509,871 VND | 1 Piece(s) | 5 Day(s) | 190 | 380 | 130 | Without Board | Medium bolt type (Body: ABS_gray, cover: ABS_gray) | ||
1,648,130 VND | 1 Piece(s) | 5 Day(s) | 190 | 380 | 130 | - | Medium bolt type (Body: ABS_gray, cover: ABS_gray) | ||
1,832,820 VND | 1 Piece(s) | 5 Day(s) | 190 | 380 | 130 | Iron Substrate | Medium bolt type (Body: ABS_gray, cover: ABS_gray) | ||
1,503,003 VND | 1 Piece(s) | 5 Day(s) | 280 | 280 | 130 | Without Board | Medium bolt type (Body: ABS_gray, cover: ABS_gray) | ||
1,696,632 VND | 1 Piece(s) | 5 Day(s) | 280 | 280 | 130 | - | Medium bolt type (Body: ABS_gray, cover: ABS_gray) | ||
1,874,412 VND | 1 Piece(s) | 5 Day(s) | 280 | 280 | 130 | Iron Substrate | Medium bolt type (Body: ABS_gray, cover: ABS_gray) | ||
1,642,237 VND | 1 Piece(s) | 5 Day(s) | 280 | 340 | 130 | Without Board | Medium bolt type (Body: ABS_gray, cover: ABS_gray) | ||
2,027,516 VND | 1 Piece(s) | 5 Day(s) | 280 | 340 | 130 | Iron Substrate | Medium bolt type (Body: ABS_gray, cover: ABS_gray) | ||
1,821,661 VND | 1 Piece(s) | 5 Day(s) | 280 | 380 | 130 | Without Board | Medium bolt type (Body: ABS_gray, cover: ABS_gray) | ||
2,034,601 VND | 1 Piece(s) | 5 Day(s) | 280 | 380 | 130 | - | Medium bolt type (Body: ABS_gray, cover: ABS_gray) | ||
2,340,190 VND | 1 Piece(s) | 5 Day(s) | 280 | 380 | 130 | Iron Substrate | Medium bolt type (Body: ABS_gray, cover: ABS_gray) | ||
2,084,098 VND | 1 Piece(s) | 5 Day(s) | 280 | 380 | 180 | Without Board | Medium bolt type (Body: ABS_gray, cover: ABS_gray) | ||
2,297,039 VND | 1 Piece(s) | 5 Day(s) | 280 | 380 | 180 | - | Medium bolt type (Body: ABS_gray, cover: ABS_gray) | ||
2,602,624 VND | 1 Piece(s) | 5 Day(s) | 280 | 380 | 180 | Iron Substrate | Medium bolt type (Body: ABS_gray, cover: ABS_gray) | ||
1,709,394 VND | 1 Piece(s) | 5 Day(s) | 280 | 560 | 130 | Without Board | Medium bolt type (Body: ABS_gray, cover: ABS_gray) | ||
2,512,053 VND | 1 Piece(s) | 5 Day(s) | 280 | 560 | 130 | Iron Substrate | Medium bolt type (Body: ABS_gray, cover: ABS_gray) | ||
3,418,174 VND | 1 Piece(s) | 5 Day(s) | 380 | 560 | 180 | Without Board | Medium bolt type (Body: ABS_gray, cover: ABS_gray) | ||
4,424,844 VND | 1 Piece(s) | 5 Day(s) | 380 | 560 | 180 | Iron Substrate | Medium bolt type (Body: ABS_gray, cover: ABS_gray) | ||
1,083,546 VND | 1 Piece(s) | 5 Day(s) | 190 | 190 | 130 | Without Board | Medium bolt type (Body: ABS_gray, cover: PC_transparent) | ||
1,145,632 VND | 1 Piece(s) | 5 Day(s) | 190 | 190 | 130 | - | Medium bolt type (Body: ABS_gray, cover: PC_transparent) | ||
1,235,133 VND | 1 Piece(s) | 5 Day(s) | 190 | 190 | 130 | Iron Substrate | Medium bolt type (Body: ABS_gray, cover: PC_transparent) | ||
1,285,268 VND | 1 Piece(s) | 5 Day(s) | 190 | 280 | 130 | Without Board | Medium bolt type (Body: ABS_gray, cover: PC_transparent) | ||
1,373,668 VND | 1 Piece(s) | 5 Day(s) | 190 | 280 | 130 | - | Medium bolt type (Body: ABS_gray, cover: PC_transparent) | ||
1,526,659 VND | 1 Piece(s) | 5 Day(s) | 190 | 280 | 130 | Iron Substrate | Medium bolt type (Body: ABS_gray, cover: PC_transparent) | ||
1,554,943 VND | 1 Piece(s) | 5 Day(s) | 190 | 380 | 130 | Without Board | Medium bolt type (Body: ABS_gray, cover: PC_transparent) | ||
1,693,202 VND | 1 Piece(s) | 5 Day(s) | 190 | 380 | 130 | - | Medium bolt type (Body: ABS_gray, cover: PC_transparent) | ||
1,877,892 VND | 1 Piece(s) | 5 Day(s) | 190 | 380 | 130 | Iron Substrate | Medium bolt type (Body: ABS_gray, cover: PC_transparent) | ||
1,596,616 VND | 1 Piece(s) | 5 Day(s) | 280 | 280 | 130 | Without Board | Medium bolt type (Body: ABS_gray, cover: PC_transparent) | ||
1,790,243 VND | 1 Piece(s) | 5 Day(s) | 280 | 280 | 130 | - | Medium bolt type (Body: ABS_gray, cover: PC_transparent) | ||
1,968,026 VND | 1 Piece(s) | 5 Day(s) | 280 | 280 | 130 | Iron Substrate | Medium bolt type (Body: ABS_gray, cover: PC_transparent) | ||
1,746,251 VND | 1 Piece(s) | 5 Day(s) | 280 | 340 | 130 | Without Board | Medium bolt type (Body: ABS_gray, cover: PC_transparent) | ||
2,131,530 VND | 1 Piece(s) | 5 Day(s) | 280 | 340 | 130 | Iron Substrate | Medium bolt type (Body: ABS_gray, cover: PC_transparent) | ||
1,908,338 VND | 1 Piece(s) | 5 Day(s) | 280 | 380 | 130 | Without Board | Medium bolt type (Body: ABS_gray, cover: PC_transparent) | ||
2,121,279 VND | 1 Piece(s) | 5 Day(s) | 280 | 380 | 130 | - | Medium bolt type (Body: ABS_gray, cover: PC_transparent) | ||
2,426,866 VND | 1 Piece(s) | 5 Day(s) | 280 | 380 | 130 | Iron Substrate | Medium bolt type (Body: ABS_gray, cover: PC_transparent) | ||
2,207,181 VND | 1 Piece(s) | 5 Day(s) | 280 | 380 | 180 | Without Board | Medium bolt type (Body: ABS_gray, cover: PC_transparent) | ||
2,420,122 VND | 1 Piece(s) | 5 Day(s) | 280 | 380 | 180 | - | Medium bolt type (Body: ABS_gray, cover: PC_transparent) | ||
2,725,708 VND | 1 Piece(s) | 5 Day(s) | 280 | 380 | 180 | Iron Substrate | Medium bolt type (Body: ABS_gray, cover: PC_transparent) | ||
1,801,272 VND | 1 Piece(s) | 5 Day(s) | 280 | 560 | 130 | Without Board | Medium bolt type (Body: ABS_gray, cover: PC_transparent) | ||
2,603,930 VND | 1 Piece(s) | 5 Day(s) | 280 | 560 | 130 | Iron Substrate | Medium bolt type (Body: ABS_gray, cover: PC_transparent) | ||
3,529,122 VND | 1 Piece(s) | 5 Day(s) | 380 | 560 | 180 | Without Board | Medium bolt type (Body: ABS_gray, cover: PC_transparent) | ||
4,535,792 VND | 1 Piece(s) | 5 Day(s) | 380 | 560 | 180 | Iron Substrate | Medium bolt type (Body: ABS_gray, cover: PC_transparent) | ||
1,166,756 VND | 1 Piece(s) | 5 Day(s) | 190 | 190 | 130 | Without Board | Medium bolt type (body: PC_gray, cover: PC_gray) | ||
1,228,843 VND | 1 Piece(s) | 5 Day(s) | 190 | 190 | 130 | - | Medium bolt type (body: PC_gray, cover: PC_gray) | ||
1,318,343 VND | 1 Piece(s) | 5 Day(s) | 190 | 190 | 130 | Iron Substrate | Medium bolt type (body: PC_gray, cover: PC_gray) | ||
1,406,618 VND | 1 Piece(s) | 5 Day(s) | 190 | 280 | 130 | Without Board | Medium bolt type (body: PC_gray, cover: PC_gray) | ||
1,495,017 VND | 1 Piece(s) | 5 Day(s) | 190 | 280 | 130 | - | Medium bolt type (body: PC_gray, cover: PC_gray) | ||
1,648,009 VND | 1 Piece(s) | 5 Day(s) | 190 | 280 | 130 | Iron Substrate | Medium bolt type (body: PC_gray, cover: PC_gray) | ||
1,697,096 VND | 1 Piece(s) | 5 Day(s) | 190 | 380 | 130 | Without Board | Medium bolt type (body: PC_gray, cover: PC_gray) | ||
1,835,354 VND | 1 Piece(s) | 5 Day(s) | 190 | 380 | 130 | - | Medium bolt type (body: PC_gray, cover: PC_gray) | ||
2,020,043 VND | 1 Piece(s) | 5 Day(s) | 190 | 380 | 130 | Iron Substrate | Medium bolt type (body: PC_gray, cover: PC_gray) | ||
1,717,965 VND | 1 Piece(s) | 5 Day(s) | 280 | 280 | 130 | Without Board | Medium bolt type (body: PC_gray, cover: PC_gray) | ||
1,911,592 VND | 1 Piece(s) | 5 Day(s) | 280 | 280 | 130 | - | Medium bolt type (body: PC_gray, cover: PC_gray) | ||
2,089,375 VND | 1 Piece(s) | 5 Day(s) | 280 | 280 | 130 | Iron Substrate | Medium bolt type (body: PC_gray, cover: PC_gray) | ||
1,888,404 VND | 1 Piece(s) | 5 Day(s) | 280 | 340 | 130 | Without Board | Medium bolt type (body: PC_gray, cover: PC_gray) | ||
2,273,680 VND | 1 Piece(s) | 5 Day(s) | 280 | 340 | 130 | Iron Substrate | Medium bolt type (body: PC_gray, cover: PC_gray) | ||
2,069,560 VND | 1 Piece(s) | 5 Day(s) | 280 | 380 | 130 | Without Board | Medium bolt type (body: PC_gray, cover: PC_gray) | ||
2,282,500 VND | 1 Piece(s) | 5 Day(s) | 280 | 380 | 130 | - | Medium bolt type (body: PC_gray, cover: PC_gray) | ||
2,588,087 VND | 1 Piece(s) | 5 Day(s) | 280 | 380 | 130 | Iron Substrate | Medium bolt type (body: PC_gray, cover: PC_gray) | ||
2,366,668 VND | 1 Piece(s) | 5 Day(s) | 280 | 380 | 180 | Without Board | Medium bolt type (body: PC_gray, cover: PC_gray) | ||
2,579,609 VND | 1 Piece(s) | 5 Day(s) | 280 | 380 | 180 | - | Medium bolt type (body: PC_gray, cover: PC_gray) | ||
2,885,196 VND | 1 Piece(s) | 5 Day(s) | 280 | 380 | 180 | Iron Substrate | Medium bolt type (body: PC_gray, cover: PC_gray) | ||
2,092,510 VND | 1 Piece(s) | 5 Day(s) | 280 | 560 | 130 | Without Board | Medium bolt type (body: PC_gray, cover: PC_gray) | ||
2,895,168 VND | 1 Piece(s) | 5 Day(s) | 280 | 560 | 130 | Iron Substrate | Medium bolt type (body: PC_gray, cover: PC_gray) | ||
3,853,297 VND | 1 Piece(s) | 5 Day(s) | 380 | 560 | 180 | Without Board | Medium bolt type (body: PC_gray, cover: PC_gray) | ||
4,859,966 VND | 1 Piece(s) | 5 Day(s) | 380 | 560 | 180 | Iron Substrate | Medium bolt type (body: PC_gray, cover: PC_gray) | ||
1,166,756 VND | 1 Piece(s) | 5 Day(s) | 190 | 190 | 130 | Without Board | Medium bolt type (Body: PC_gray, cover: PC_transparent) | ||
1,228,843 VND | 1 Piece(s) | 5 Day(s) | 190 | 190 | 130 | - | Medium bolt type (Body: PC_gray, cover: PC_transparent) | ||
1,318,343 VND | 1 Piece(s) | 5 Day(s) | 190 | 190 | 130 | Iron Substrate | Medium bolt type (Body: PC_gray, cover: PC_transparent) | ||
1,406,618 VND | 1 Piece(s) | 5 Day(s) | 190 | 280 | 130 | Without Board | Medium bolt type (Body: PC_gray, cover: PC_transparent) | ||
1,495,017 VND | 1 Piece(s) | 5 Day(s) | 190 | 280 | 130 | - | Medium bolt type (Body: PC_gray, cover: PC_transparent) | ||
1,648,009 VND | 1 Piece(s) | 5 Day(s) | 190 | 280 | 130 | Iron Substrate | Medium bolt type (Body: PC_gray, cover: PC_transparent) | ||
1,697,096 VND | 1 Piece(s) | 5 Day(s) | 190 | 380 | 130 | Without Board | Medium bolt type (Body: PC_gray, cover: PC_transparent) | ||
1,835,354 VND | 1 Piece(s) | 5 Day(s) | 190 | 380 | 130 | - | Medium bolt type (Body: PC_gray, cover: PC_transparent) | ||
2,020,043 VND | 1 Piece(s) | 5 Day(s) | 190 | 380 | 130 | Iron Substrate | Medium bolt type (Body: PC_gray, cover: PC_transparent) | ||
1,717,965 VND | 1 Piece(s) | 5 Day(s) | 280 | 280 | 130 | Without Board | Medium bolt type (Body: PC_gray, cover: PC_transparent) | ||
1,911,592 VND | 1 Piece(s) | 5 Day(s) | 280 | 280 | 130 | - | Medium bolt type (Body: PC_gray, cover: PC_transparent) | ||
2,089,375 VND | 1 Piece(s) | 5 Day(s) | 280 | 280 | 130 | Iron Substrate | Medium bolt type (Body: PC_gray, cover: PC_transparent) | ||
1,888,404 VND | 1 Piece(s) | 5 Day(s) | 280 | 340 | 130 | Without Board | Medium bolt type (Body: PC_gray, cover: PC_transparent) | ||
2,273,680 VND | 1 Piece(s) | 5 Day(s) | 280 | 340 | 130 | Iron Substrate | Medium bolt type (Body: PC_gray, cover: PC_transparent) | ||
2,069,560 VND | 1 Piece(s) | 5 Day(s) | 280 | 380 | 130 | Without Board | Medium bolt type (Body: PC_gray, cover: PC_transparent) | ||
2,282,500 VND | 1 Piece(s) | 5 Day(s) | 280 | 380 | 130 | - | Medium bolt type (Body: PC_gray, cover: PC_transparent) | ||
2,588,087 VND | 1 Piece(s) | 5 Day(s) | 280 | 380 | 130 | Iron Substrate | Medium bolt type (Body: PC_gray, cover: PC_transparent) | ||
2,366,668 VND | 1 Piece(s) | 5 Day(s) | 280 | 380 | 180 | Without Board | Medium bolt type (Body: PC_gray, cover: PC_transparent) |
Loading...Tải…
Material | Resin | Installation | Unspecified | Locking type | Screw type |
---|---|---|---|---|---|
Color | Gray |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy