(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Material | Galvanized Steel | Internal diameter(Ф (mm)) | 34.5 | Minimum Curvature Radius (When Fixed)(R(mm)) | 130 |
---|---|---|---|---|---|
Minimum Curvature Radius (When Movable)(R(mm)) | 180 | Maximum outer diameter(Ф (mm)) | 42.4 |
Please check the type/dimensions/specifications of the part KCP36-5 in the Metal Flexible Conduit Tube Body (High Tension Type) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KCP36-5 trong chuỗi Metal Flexible Conduit Tube Body (High Tension Type).
Part Number |
---|
KCP36-10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Total length (m) |
---|---|---|---|---|---|
5,854,790 VND | 1 Piece(s) | 4 Day(s) | 10 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy