(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
・It is BNC connector which is widely used in Korean market.
・It is BNC connector that connects the center conductor of coaxial cable and contact that are generally used with soldering and compression modes.
・Use frequency range is till 4GHz.
・As an alternative for RoHS, it does not include any substances that are harmful to environment.
Refer to BNC common specification for specification and material/finishing.
It is a BNC connector for wiring Connection by soldering both a central conductor of generally used coaxial cable and a contact.
Catalog No. | Applicable Cable | Impedance Ω | Wire Connecting Method | Unit Price per PC | |
4 - 9 PCS | 10 PCS - | ||||
BNC-4R-PCB | - | 50 | Soldering | ||
BNC-BJ-C-316 | RG 316 | 50 | Compression | ||
BNC-HVP | - | 50 | Soldering | ||
BNC-HVR | - | 50 | Soldering | ||
BNC-JR | - | 50 | Soldering | ||
BNC-LR | - | 50 | Soldering | ||
BNC-LR-PCB | - | 50 | Soldering | ||
BNC-PR | - | 50 | Soldering | ||
BNC-R | - | 50 | Soldering | ||
BNC-RB-INJECTION | - | 50 | Soldering | ||
BNC-RB-PRESS | - | 50 | Soldering | ||
BNC-SHVP | - | 50 | Soldering | ||
BNC-SHVR | - | 50 | Soldering | ||
BNC-DUMMY-50 | - | 50 | Soldering | ||
BNC-DUMMY-75 | - | 50 | Soldering |
Shipping Date | |
1 -10 PCS | Next Day |
11 PCS - | Quotation Confirmation |
Connector | Material | Plating | |
Body, Contact | Brass | Gold, Nickel | |
Spring and Washer | Beryllium-Copper | Gold, Nickel | |
Socket Contact | Silicone Rubber |
| |
Insulator | PTFE |
| |
Clamp Cover | Brass | Nickel |
Part Number |
---|
BNC-4R-PCB |
BNC-BJ-C-316 |
BNC-DUMMY-50 |
BNC-DUMMY-75 |
BNC-HVR |
BNC-LR |
BNC-LR-PCB |
BNC-PR |
BNC-R |
BNC-RB-INJECTION |
BNC-SHVP |
BNC-SHVR |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Connector Shape | Applicable pin/contact | Number Of Pins | Application | Allowable Voltage (V) | Wire connection method | Connection direction | Protection function (environmentally resistant) | Impedance (Ω) | Other standards (IEC) | Other standards (MIL) | Other standards (JIS) | Conforming cable | Wiring Method | Shape | Flange mounting hole (Piece) | Frequency range (GHz) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
340,397 VND | 1 Piece(s) | 4 Day(s) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
378,536 VND | 1 Piece(s) | 4 Day(s) | - | - | - | - | - | - | - | - | - | - | - | - | - | RG316 | - | - | - | - | ||
340,397 VND | 1 Piece(s) | 6 Day(s) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
350,799 VND | 1 Piece(s) | 6 Day(s) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
354,265 VND | 1 Piece(s) | 4 Day(s) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
392,022 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Coaxial | Female (jack) | 1 | Cable-to-panel mount | 500 | Solder | Angle | None | 50 | ○ | ○ | ○ | - | Angle Wire Connection | Panel Jack (Female) | 4 | DC ~ 4 | |
343,865 VND | 1 Piece(s) | 4 Day(s) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
350,799 VND | 1 Piece(s) | 6 Day(s) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
329,995 VND | 1 Piece(s) | 4 Day(s) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
305,032 VND | 1 Piece(s) | 4 Day(s) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
492,950 VND | 1 Piece(s) | 6 Day(s) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
527,621 VND | 1 Piece(s) | 6 Day(s) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Part Number |
---|
Loading...Tải…
Connector series initials | A・B・C | A/B/C | BNC |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy