Product Overview of Slot Covers
Slot Covers are accessories of MISUMI European standard profiles, mainly used in profiles, and can be used with panels in the profile frame.
Product Feature of Slot Covers
Slot Covers is easy to install, and PVC is more generally used material. At present, MISUMI has groove strips corresponding to groove widths of 8mm and 10mm.
Example Use of Slot Covers
■ Profiles assembling example of Slot CoversFigure 1
Related Products of Slot Covers
Recommended product 1 | Recommended product 2 | Recommended product 3 |
(Economy series) European standard 40 series aluminum profiles Groove width 8mm | Special outer connecting plate for European standard aluminum alloy profiles | (Economy series) Special elastic fastener for European standard aluminum alloy profiles with groove width of 8mm |
| | |
Specification Table
Specification table information is as follows:
Dimensional Drawing
See the dimensional drawing as follows: Unit (mm)|
LMUSB | 8 | 2m | 10.2 | 8.6 | 6.6 | 9.0 |
10 | 12.2 | 10.6 | 8.6 | 11.0 |
Example of Use
Part Number | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Extrusion Series | Aluminum Frame Profile Series |
---|
|
18,400 VND
|
1 Piece(s)
| Available |
4 Day(s)
| MISUMI 5 Series (6 mm Groove Width) | LCF6 |
Loading...Tải…
Overview · Features
Special accessories for European standard profiles are not compatible with the existing non-C·VALUE aluminum profiles of MISUMI due to different sizes.
Basic InformationThông tin cơ bản
Material |
PVC |
Color |
Black |
Length |
2m |
Please check the type/dimensions/specifications of the part LCNSB6-U in the PVC U-Shape Groove Cover, 2m, for 8-10mm_VNM series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LCNSB6-U trong chuỗi PVC U-Shape Groove Cover, 2m, for 8-10mm_VNM.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy