(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
![]() | |
Body![]() | Core Wire![]() |
Urethane | Steel wire |
Type | Tooth Pitch | H | h | L | Unit weight g/m Reference: (Width: 10mm) |
T5 | 5 | 3.6 | 1.2 | 1.8 | 20 |
Part Number | Number of Teeth | Belt Circumference Length (mm) | ||
![]() | ![]() | ![]() Nominal Width | ||
E-LTTBU | 165T5 | 100 (10mm) 150 (15mm) 200 (20mm) 250 (25mm) | 33 | 165 |
175T5 | 35 | 175 | ||
185T5 | 37 | 185 | ||
200T5 | 40 | 200 | ||
210T5 | 42 | 210 | ||
215T5 | 43 | 215 | ||
220T5 | 44 | 220 | ||
225T5 | 45 | 225 | ||
230T5 | 46 | 230 | ||
245T5 | 49 | 245 | ||
250T5 | 50 | 250 | ||
255T5 | 51 | 255 | ||
260T5 | 52 | 260 | ||
265T5 | 53 | 265 | ||
270T5 | 54 | 270 | ||
275T5 | 55 | 275 | ||
280T5 | 56 | 280 | ||
295T5 | 59 | 295 | ||
300T5 | 60 | 300 | ||
305T5 | 61 | 305 | ||
310T5 | 62 | 310 | ||
320T5 | 64 | 320 | ||
325T5 | 65 | 325 | ||
330T5 | 66 | 330 | ||
340T5 | 68 | 340 | ||
345T5 | 69 | 345 | ||
350T5 | 70 | 350 | ||
355T5 | 71 | 355 | ||
360T5 | 72 | 360 | ||
365T5 | 73 | 365 | ||
370T5 | 74 | 370 | ||
375T5 | 75 | 375 | ||
380T5 | 76 | 380 | ||
385T5 | 77 | 385 | ||
390T5 | 78 | 390 | ||
395T5 | 79 | 395 | ||
400T5 | 80 | 400 | ||
410T5 | 82 | 410 | ||
420T5 | 84 | 420 | ||
425T5 | 85 | 425 | ||
430T5 | 86 | 430 | ||
435T5 | 87 | 435 | ||
440T5 | 88 | 440 | ||
445T5 | 89 | 445 | ||
450T5 | 90 | 450 | ||
455T5 | 91 | 455 | ||
460T5 | 92 | 460 | ||
470T5 | 94 | 470 | ||
475T5 | 95 | 475 | ||
480T5 | 96 | 480 | ||
500T5 | 100 | 500 | ||
510T5 | 102 | 510 |
Part Number | Number of Teeth | Belt Circumference Length (mm) | ||
![]() | ![]() | ![]() Nominal Width | ||
E-LHTUN | 515T5 | 100 (10mm) 150 (15mm) 200 (20mm) 250 (25mm) | 103 | 515 |
525T5 | 105 | 525 | ||
530T5 | 106 | 530 | ||
545T5 | 109 | 545 | ||
550T5 | 110 | 550 | ||
560T5 | 112 | 560 | ||
570T5 | 114 | 570 | ||
575T5 | 115 | 575 | ||
590T5 | 118 | 590 | ||
600T5 | 120 | 600 | ||
610T5 | 122 | 610 | ||
620T5 | 124 | 620 | ||
625T5 | 125 | 625 | ||
630T5 | 126 | 630 | ||
640T5 | 128 | 640 | ||
650T5 | 130 | 650 | ||
660T5 | 132 | 660 | ||
675T5 | 135 | 675 | ||
690T5 | 138 | 690 | ||
700T5 | 140 | 700 | ||
725T5 | 145 | 725 | ||
750T5 | 150 | 750 | ||
760T5 | 152 | 760 | ||
780T5 | 156 | 780 | ||
800T5 | 160 | 800 | ||
815T5 | 163 | 815 | ||
820T5 | 164 | 820 | ||
830T5 | 166 | 830 | ||
840T5 | 168 | 840 | ||
850T5 | 170 | 850 | ||
860T5 | 172 | 860 | ||
885T5 | 177 | 885 | ||
900T5 | 180 | 900 | ||
920T5 | 184 | 920 | ||
940T5 | 188 | 940 | ||
970T5 | 194 | 970 | ||
990T5 | 198 | 990 | ||
1000T5 | 200 | 1000 | ||
1045T5 | 209 | 1045 | ||
1050T5 | 210 | 1050 | ||
1075T5 | 215 | 1075 | ||
1100T5 | 220 | 1100 | ||
1130T5 | 226 | 1130 | ||
1160T5 | 232 | 1160 | ||
1200T5 | 240 | 1200 | ||
1215T5 | 243 | 1215 | ||
1260T5 | 252 | 1260 | ||
1315T5 | 263 | 1315 | ||
1355T5 | 271 | 1355 | ||
1380T5 | 276 | 1380 | ||
1470T5 | 294 | 1470 | ||
1500T5 | 300 | 1500 |
Usage Method Example Drawing | Usage Method of Timing Wheel and Timing Belt |
![]() | ①Driving (The driven wheel is driven by the driving wheel for transmission) |
![]() | ②Transmission (Used for repeated motion with the object not rotating and high requirements on positioning accuracy) |
Usage Method Example Drawing | Usage Method of Timing Wheel and Timing Belt |
![]() | ③Conveyance (Plates are conveyed by two timing toothed belts) |
![]() | ④Traction transmission (Workpieces are clamped and transmitted by the belt) |
![]() ![]() ![]() ![]() ![]() |
Food | Semiconductor | Smart Phones | ||
![]() | ![]() | ![]() | ||
Medical | Electronic & Electrical | Lithium battery | ||
![]() | ![]() | ![]() |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
113,680 VND | 1 Piece(s) | Available | 12 Day(s) | |
168,193 VND | 1 Piece(s) | Available | 12 Day(s) | |
229,685 VND | 1 Piece(s) | Available | 12 Day(s) | |
284,197 VND | 1 Piece(s) | Available | 12 Day(s) | |
118,600 VND | 1 Piece(s) | Available | 12 Day(s) | |
175,502 VND | 1 Piece(s) | Available | 12 Day(s) | |
239,451 VND | 1 Piece(s) | Available | 12 Day(s) | |
296,426 VND | 1 Piece(s) | Available | 12 Day(s) | |
119,110 VND | 1 Piece(s) | Available | 12 Day(s) | |
176,373 VND | 1 Piece(s) | Available | 12 Day(s) | |
240,542 VND | 1 Piece(s) | Available | 12 Day(s) | |
297,808 VND | 1 Piece(s) | Available | 12 Day(s) | |
121,891 VND | 1 Piece(s) | Available | 12 Day(s) | |
180,478 VND | 1 Piece(s) | Available | 12 Day(s) | |
246,037 VND | 1 Piece(s) | Available | 12 Day(s) | |
304,621 VND | 1 Piece(s) | Available | 12 Day(s) | |
124,583 VND | 1 Piece(s) | Available | 12 Day(s) | |
184,546 VND | 1 Piece(s) | Available | 12 Day(s) | |
251,488 VND | 1 Piece(s) | Available | 12 Day(s) | |
311,455 VND | 1 Piece(s) | Available | 12 Day(s) | |
127,828 VND | 1 Piece(s) | Available | 12 Day(s) | |
189,453 VND | 1 Piece(s) | Available | 12 Day(s) | |
257,982 VND | 1 Piece(s) | Available | 12 Day(s) | |
319,610 VND | 1 Piece(s) | Available | 12 Day(s) | |
131,099 VND | 1 Piece(s) | Available | 12 Day(s) | |
194,324 VND | 1 Piece(s) | Available | 12 Day(s) | |
264,524 VND | 1 Piece(s) | Available | 12 Day(s) | |
327,750 VND | 1 Piece(s) | Available | 12 Day(s) | |
135,459 VND | 1 Piece(s) | Available | 12 Day(s) | |
200,862 VND | 1 Piece(s) | Available | 12 Day(s) | |
273,242 VND | 1 Piece(s) | Available | 12 Day(s) | |
338,648 VND | 1 Piece(s) | Available | 12 Day(s) | |
137,156 VND | 1 Piece(s) | Available | 12 Day(s) | |
203,371 VND | 1 Piece(s) | Available | 12 Day(s) | |
276,567 VND | 1 Piece(s) | Available | 12 Day(s) | |
342,985 VND | 1 Piece(s) | Available | 12 Day(s) | |
141,999 VND | 1 Piece(s) | Available | 12 Day(s) | |
210,675 VND | 1 Piece(s) | Available | 12 Day(s) | |
286,324 VND | 1 Piece(s) | Available | 12 Day(s) | |
355,000 VND | 1 Piece(s) | Available | 12 Day(s) | |
148,031 VND | 1 Piece(s) | Available | 12 Day(s) | |
219,684 VND | 1 Piece(s) | Available | 12 Day(s) | |
298,317 VND | 1 Piece(s) | Available | 12 Day(s) | |
369,970 VND | 1 Piece(s) | Available | 12 Day(s) | |
152,391 VND | 1 Piece(s) | Available | 12 Day(s) | |
233,202 VND | 1 Piece(s) | Available | 12 Day(s) | |
307,035 VND | 1 Piece(s) | Available | 12 Day(s) | |
380,870 VND | 1 Piece(s) | Available | 12 Day(s) | |
155,110 VND | 1 Piece(s) | Available | 12 Day(s) | |
237,317 VND | 1 Piece(s) | Available | 12 Day(s) | |
312,547 VND | 1 Piece(s) | Available | 12 Day(s) | |
387,778 VND | 1 Piece(s) | Available | 12 Day(s) | |
164,891 VND | 1 Piece(s) | Available | 12 Day(s) | |
252,024 VND | 1 Piece(s) | Available | 12 Day(s) | |
332,108 VND | 1 Piece(s) | Available | 12 Day(s) | |
412,264 VND | 1 Piece(s) | Available | 12 Day(s) | |
168,162 VND | 1 Piece(s) | Available | 12 Day(s) | |
256,893 VND | 1 Piece(s) | Available | 12 Day(s) | |
338,648 VND | 1 Piece(s) | Available | 12 Day(s) | |
420,404 VND | 1 Piece(s) | Available | 12 Day(s) |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy