(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Part Number |
---|
E-DL1-20PP-75 |
E-DL2-20PP-100 |
E-DL3-20PP-125 |
E-DL7-20PP-75CV |
E-DL8-20PP-100CV |
E-DL9-20PP-125CV |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Height H (mm) | Caster Type | Wheel Dia. D (Ø) | Allowable Load (daN) |
---|---|---|---|---|---|---|---|---|
59,920 VND | 1 Piece(s) | Available | Same day | 105 | Swivel Type | 75 | 90 | |
77,706 VND | 4 Piece(s) | Available | 25 Day(s) | 130 | Swivel Type | 100 | 120 | |
88,320 VND | 1 Piece(s) | Available | Same day | 155 | Swivel Type | 125 | 140 | |
71,452 VND | 1 Piece(s) | Available | Same day | 105 | Screw-In Type | 75 | 90 | |
83,014 VND | 4 Piece(s) | Available | 25 Day(s) | 130 | Screw-In Type | 100 | 120 | |
90,972 VND | 4 Piece(s) | Available | 25 Day(s) | 155 | Screw-In Type | 125 | 140 |
Loading...Tải…
Load Range(daN) | 80.01~140.00 | Stopper (Detail) | Not Provided | Wheel Material | Polypropylene |
---|---|---|---|---|---|
Fitting Material | Steel | Mounting Hole Pitch, Short Length Direction W1(mm) | 45 | Mounting Hole Pitch, Long Length Direction L1(mm) | 74 |
Mounting Hole Type | Long Hole | Plate Length L(mm) | 95 | Plate Width W(mm) | 64 |
Wheel Width B(mm) | 32 | Bearing in Wheel | Provided |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy