(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]Since there is an air groove, it is easy to insert a pin. It is attached with a male thread.
[ M ]Material | [ H ]Hardness | Type |
Threaded | ||
SUJ2 | Treated Hardness: 45~50HRC | LPN |
SUS304 Equivalent | - | SLPN |
SUS440C or 13Cr stainless | Treated Hardness: 50~55HRC | CLPN |
Part Number | - | L |
LPN5 | - | 15 |
Part Number | L | L1 | dg6 | M (Coarse) | * Tightening Torque N • cm | ℓ1 | ℓ2 | r | ||||||||
Type | D dim. Tolerance g6 | |||||||||||||||
LPN SLPN CLPN | 5 | -0.004 -0.012 | 10 | 12 | 15 | 20 | 25 | 30 | 12 | 3 | -0.002 -0.008 | M3 | 98 | 7 | 1 | 1 |
6 | -0.004 -0.012 | 10 | 12 | 15 | 20 | 25 | 30 | 15 | 4 | -0.004 -0.012 | M4 | 225 | 10 | 1 | 1 | |
8 | -0.005 -0.014 | 10 | 12 | 15 | 20 | 25 | 30 | 15 | 5 | -0.004 -0.012 | M5 | 461 | 10 | 1.5 | 1.5 | |
10 | -0.005 -0.014 | 15 | 20 | 25 | 30 | 20 | 6 | -0.004 -0.012 | M6 | 784 | 15 | 1.5 | 1.5 | |||
12 | -0.006 -0.017 | 15 | 20 | 25 | 30 | 20 | 6 | -0.004 -0.012 | M6 | 784 | 15 | 2 | 2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Heat Treatment | Material | Locating Side Outer Dia. P (Ø) (mm) | Mounting Side Outer Dia. D (mm) | Locating Section Length B (mm) |
---|---|---|---|---|---|---|---|---|---|---|
118,024 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 5 | 3 | 10 | |
118,024 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 5 | 3 | 12 | |
118,024 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 5 | 3 | 15 | |
118,024 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 5 | 3 | 20 | |
118,024 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 5 | 3 | 25 | |
118,024 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 5 | 3 | 30 | |
123,028 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 6 | 4 | 10 | |
123,028 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 6 | 4 | 12 | |
123,028 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 6 | 4 | 15 | |
123,028 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 6 | 4 | 20 | |
123,028 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 6 | 4 | 25 | |
123,028 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 6 | 4 | 30 | |
125,531 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 8 | 5 | 10 | |
125,531 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 8 | 5 | 12 | |
125,531 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 8 | 5 | 15 | |
125,531 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 8 | 5 | 20 | |
125,531 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 8 | 5 | 25 | |
125,531 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 8 | 5 | 30 | |
128,032 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 10 | 6 | 15 | |
128,032 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 10 | 6 | 20 | |
128,032 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 10 | 6 | 25 | |
128,032 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 10 | 6 | 30 | |
130,535 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 12 | 6 | 15 | |
130,535 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 12 | 6 | 20 | |
130,535 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 12 | 6 | 25 | |
130,535 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Stainless Steel] SUS440C or Equivalent | 12 | 6 | 30 | |
74,651 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Steel] SUJ2 | 5 | 3 | 15 | |
74,651 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Steel] SUJ2 | 5 | 3 | 20 | |
74,651 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Steel] SUJ2 | 5 | 3 | 25 | |
74,651 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Steel] SUJ2 | 5 | 3 | 30 | |
74,651 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Steel] SUJ2 | 6 | 4 | 15 | |
74,651 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Steel] SUJ2 | 6 | 4 | 20 | |
74,651 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Steel] SUJ2 | 6 | 4 | 25 | |
74,651 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Steel] SUJ2 | 6 | 4 | 30 | |
77,153 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Steel] SUJ2 | 8 | 5 | 15 | |
77,153 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Steel] SUJ2 | 8 | 5 | 20 | |
77,153 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Steel] SUJ2 | 8 | 5 | 25 | |
77,153 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Steel] SUJ2 | 8 | 5 | 30 | |
79,864 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Steel] SUJ2 | 10 | 6 | 15 | |
79,864 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Steel] SUJ2 | 10 | 6 | 20 | |
79,864 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Steel] SUJ2 | 10 | 6 | 25 | |
79,864 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Steel] SUJ2 | 10 | 6 | 30 | |
82,366 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Steel] SUJ2 | 12 | 6 | 15 | |
82,366 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Steel] SUJ2 | 12 | 6 | 20 | |
82,366 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Steel] SUJ2 | 12 | 6 | 25 | |
82,366 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Directly Quenching | [Steel] SUJ2 | 12 | 6 | 30 | |
95,503 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Not Provided | [Stainless Steel] SUS304 Equivalent | 5 | 3 | 10 | |
95,503 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Not Provided | [Stainless Steel] SUS304 Equivalent | 5 | 3 | 12 | |
95,503 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Not Provided | [Stainless Steel] SUS304 Equivalent | 5 | 3 | 15 | |
95,503 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Not Provided | [Stainless Steel] SUS304 Equivalent | 5 | 3 | 20 | |
95,503 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Not Provided | [Stainless Steel] SUS304 Equivalent | 5 | 3 | 25 | |
95,503 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Not Provided | [Stainless Steel] SUS304 Equivalent | 5 | 3 | 30 | |
98,005 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Not Provided | [Stainless Steel] SUS304 Equivalent | 6 | 4 | 10 | |
98,005 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Not Provided | [Stainless Steel] SUS304 Equivalent | 6 | 4 | 12 | |
98,005 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Not Provided | [Stainless Steel] SUS304 Equivalent | 6 | 4 | 15 | |
98,005 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Not Provided | [Stainless Steel] SUS304 Equivalent | 6 | 4 | 20 | |
98,005 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Not Provided | [Stainless Steel] SUS304 Equivalent | 6 | 4 | 25 | |
98,005 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Not Provided | [Stainless Steel] SUS304 Equivalent | 6 | 4 | 30 | |
100,507 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Not Provided | [Stainless Steel] SUS304 Equivalent | 8 | 5 | 10 | |
100,507 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Not Provided | [Stainless Steel] SUS304 Equivalent | 8 | 5 | 12 |
Loading...Tải…
Basic Shape | Straight / Air Vent | Insertion Guide Tip Shape | Round | Insertion Guide Tip Type | Tapered |
---|---|---|---|---|---|
Insertion Guide Specifications | Not Provided | Mounting Side Shape | Threaded | Surface Treatment | Not Provided |
Locating Side O.D. Tolerance | g6 | Mounting Side Tolerance | g6 |