(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
[Medium Accuracy] Motor Bracket Mounting Fixtures for Single Axis Actuators LST10

[Medium Accuracy] Motor Bracket Mounting Fixtures for Single Axis Actuators LST10
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      693,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a special jig for aligning the axis when attaching the motor bracket to LST10.

技術情報満載のアクチュエータ総合情報サイトはこちらから【中精度】一軸アクチュエータLST10用 モータブラケット取付冶具:関連画像

【中精度】一軸アクチュエータLST10用 モータブラケット取付冶具:関連画像

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
JIGLST10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

693,000 VND

1 Piece(s) 4 Day(s) or more

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Main Body, Peripheral Components Peripheral Components

Please check the type/dimensions/specifications of the part JIGLST10 in the [Medium Accuracy] Motor Bracket Mounting Fixtures for Single Axis Actuators LST10 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần JIGLST10 trong chuỗi [Medium Accuracy] Motor Bracket Mounting Fixtures for Single Axis Actuators LST10.