(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
"Use this product in combination with Straight Slot Pins for Inspection Jigs, etc."
Part Number |
---|
KJBA16-P10-L20 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Material | Surface Treatment | Hardness | Material | Hardness Details | Type | I.D. Tolerance | Bushing Dia. D (Ø) | Inner Dia. P (Ø) | Overall Length L (mm) | L (mm) | P (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
248,351 VND | 1 Piece(s) | Available | 9 Day(s) | 10 | Steel | Not Provided | Provided | SKS93 Equivalent | 50~60HRC | P, L Selectable Standard Type | +0.03/+0.01 | 16 | 10 | 20 | - | - |
Loading...Tải…
Basic Shape | Straight | Hole Type | Straight | Hole Shape | Circular Shape |
---|---|---|---|---|---|
With or w/o Tap | Not Tapped | O.D. Tolerance | Standard |
Please check the type/dimensions/specifications of the part KJBA16-P10-L20 in the Bushings for Inspection Components - Straight - Standard Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KJBA16-P10-L20 trong chuỗi Bushings for Inspection Components - Straight - Standard Type.
Part Number |
---|
KJBA10-P5-L10 |
KJBA10-P5-L15 |
KJBA10-P6-L10 |
KJBA16-P12-L15 |
KJBA16-P12-L20 |
KJBHA10-P4-L10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Material | Surface Treatment | Hardness | Material | Hardness Details | Type | I.D. Tolerance | Bushing Dia. D (Ø) | Inner Dia. P (Ø) | Overall Length L (mm) | L (mm) | P (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
224,787 VND | 1 Piece(s) | Available | 9 Day(s) | 10 | Steel | Not Provided | Provided | SKS93 Equivalent | 50~60HRC | P, L Selectable Standard Type | +0.03/+0.01 | 10 | 5 | 10 | - | - | |
224,787 VND | 1 Piece(s) | Available | 9 Day(s) | 10 | Steel | Not Provided | Provided | SKS93 Equivalent | 50~60HRC | P, L Selectable Standard Type | +0.03/+0.01 | 10 | 5 | 15 | - | - | |
227,289 VND | 1 Piece(s) | Available | 9 Day(s) | 10 | Steel | Not Provided | Provided | SKS93 Equivalent | 50~60HRC | P, L Selectable Standard Type | +0.03/+0.01 | 10 | 6 | 10 | - | - | |
253,771 VND | 1 Piece(s) | Available | 9 Day(s) | 10 | Steel | Not Provided | Provided | SKS93 Equivalent | 50~60HRC | P, L Selectable Standard Type | +0.03/+0.01 | 16 | 12 | 15 | - | - | |
253,771 VND | 1 Piece(s) | Available | 9 Day(s) | 10 | Steel | Not Provided | Provided | SKS93 Equivalent | 50~60HRC | P, L Selectable Standard Type | +0.03/+0.01 | 16 | 12 | 20 | - | - | |
176,920 VND | 1 Piece(s) | Same day | 10 | Steel | Not Provided | Provided | SKS93 Equivalent | 50~60HRC | P, L Selectable Standard Type | H7 | 10 | 4 | 10 | - | - |