(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Format | [ M ] Material | [ S ] Surface Treatment | |
BOLT&NUT | Bottom | ||
K-FJMFU | SM45C | SM45C | Chrome Plating (CR) |
K-FJSMFU | SUS304 | SUS304 | Acid Treatment (Natural) |
Format | Dimension (mm) | Material (4EA/kg) | ₩ Standard Unit Price (Nut Included) | ||||||||
M | S | D | Screw Pitch | H | N | E | B | K-FJMFU | K-FJSMFU | ||
K-FJMFU (Steel) K-FJSMFU (Stainless) | 16 | 100 | 78 | 2.0 | 148 | 13 | 35 | 24 | 2000 | ||
150 | 198 | ||||||||||
200 | 248 | ||||||||||
20 | 100 | 2.5 | 148 | 13 | 35 | 30 | 3000 | ||||
150 | 198 | ||||||||||
200 | 248 | ||||||||||
24 | 100 | 98 | 3.0 | 155 | 14 | 41 | 36 | 4000 | |||
150 | 205 | ||||||||||
200 | 255 | ||||||||||
250 | 305 | ||||||||||
30 | 150 | 3.5 | 205 | 14 | 41 | 46 | 5000 | ||||
200 | 255 | ||||||||||
36 | 150 | 127 | 4.0 | 215 | 20 | 45 | 55 | 5500 | |||
200 | 265 | ||||||||||
42 | 150 | 4.5 | 220 | 20 | 50 | 65 | 6000 | ||||
200 | 270 | ||||||||||
250 | 320 | ||||||||||
52 | 150 | 147 | 5.0 | 230 | 25 | 55 | 80 | 8000 | |||
200 | 280 | ||||||||||
250 | 330 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Body Material | Width D (mm) | Allowable Load (Details) (kN) | Screw Length A (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) |
---|---|---|---|---|---|---|---|---|---|---|
500,118 VND | 1 Piece(s) | 8 Day(s) | SM45C | 78 | 98 | 100 | 35 | 16 | ||
524,613 VND | 1 Piece(s) | 8 Day(s) | SM45C | 78 | 98 | 150 | 35 | 16 | ||
584,100 VND | 1 Piece(s) | 8 Day(s) | SM45C | 78 | 98 | 200 | 35 | 16 | ||
521,113 VND | 1 Piece(s) | 8 Day(s) | SM45C | 78 | 147 | 100 | 35 | 20 | ||
531,612 VND | 1 Piece(s) | 8 Day(s) | SM45C | 78 | 147 | 150 | 35 | 20 | ||
664,582 VND | 1 Piece(s) | 8 Day(s) | SM45C | 78 | 147 | 200 | 35 | 20 | ||
841,386 VND | 1 Piece(s) | 8 Day(s) | SM45C | 98 | 196 | 100 | 41 | 24 | ||
892,438 VND | 1 Piece(s) | 8 Day(s) | SM45C | 98 | 196 | 150 | 41 | 24 | ||
969,018 VND | 1 Piece(s) | 8 Day(s) | SM45C | 98 | 196 | 200 | 41 | 24 | ||
1,172,901 VND | 1 Piece(s) | 8 Day(s) | SM45C | 98 | 196 | 250 | 41 | 24 | ||
1,004,822 VND | 1 Piece(s) | 8 Day(s) | SM45C | 98 | 245 | 150 | 41 | 30 | ||
1,147,704 VND | 1 Piece(s) | 8 Day(s) | SM45C | 98 | 245 | 200 | 41 | 30 | ||
1,647,298 VND | 1 Piece(s) | 8 Day(s) | SM45C | 127 | 269.5 | 150 | 45 | 36 | ||
1,779,904 VND | 1 Piece(s) | 8 Day(s) | SM45C | 127 | 269.5 | 200 | 45 | 36 | ||
1,938,036 VND | 1 Piece(s) | 8 Day(s) | SM45C | 127 | 294 | 150 | 50 | 42 | ||
2,091,197 VND | 1 Piece(s) | 8 Day(s) | SM45C | 127 | 294 | 200 | 50 | 42 | ||
2,269,551 VND | 1 Piece(s) | 8 Day(s) | SM45C | 127 | 294 | 250 | 50 | 42 | ||
2,091,197 VND | 1 Piece(s) | 8 Day(s) | SM45C | 147 | 392 | 150 | 55 | 52 | ||
2,254,302 VND | 1 Piece(s) | 8 Day(s) | SM45C | 147 | 392 | 200 | 55 | 52 | ||
2,483,710 VND | 1 Piece(s) | 8 Day(s) | SM45C | 147 | 392 | 250 | 55 | 52 | ||
1,315,783 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | 78 | 98 | 100 | 35 | 16 | ||
1,468,943 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | 78 | 98 | 150 | 35 | 16 | ||
1,606,521 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | 78 | 98 | 200 | 35 | 16 | ||
1,616,799 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | 78 | 147 | 100 | 35 | 20 | ||
1,851,512 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | 78 | 147 | 150 | 35 | 20 | ||
2,085,892 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | 78 | 147 | 200 | 35 | 20 | ||
2,177,722 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | 98 | 196 | 100 | 41 | 24 | ||
2,351,104 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | 98 | 196 | 150 | 41 | 24 | ||
2,611,344 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | 98 | 196 | 200 | 41 | 24 | ||
2,917,332 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | 98 | 196 | 250 | 41 | 24 | ||
2,907,055 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | 98 | 245 | 150 | 41 | 30 | ||
3,218,348 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | 98 | 245 | 200 | 41 | 30 | ||
4,421,748 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | 127 | 269.5 | 150 | 45 | 36 | ||
4,733,040 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | 127 | 269.5 | 200 | 45 | 36 | ||
5,023,779 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | 127 | 294 | 150 | 50 | 42 | ||
5,375,515 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | 127 | 294 | 200 | 50 | 42 | ||
6,242,759 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | 127 | 294 | 250 | 50 | 42 | ||
5,737,862 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | 147 | 392 | 150 | 55 | 52 | ||
6,171,151 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | 147 | 392 | 200 | 55 | 52 | ||
6,604,773 VND | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SUS304 | 147 | 392 | 250 | 55 | 52 |
Loading...Tải…
Type | Adjusting Bolt | Swivel Angle θ(deg) | 15 | Height Adjusting Handle | Not Provided |
---|---|---|---|---|---|
Properties | Standard | Swivel Mechanism | Provided |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy