(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
- Leveling Mount Non- Slip Type
- Part number for series including of is FJGN, FJGM, FJGNS and FJGMS.
- Body Material: SS400 Steel and SUS304 Stainless steel.
- Body Surface Treatment: Trivalent Chromate and Electrolytic Polishing.
- Rubber Material: Elastomer, Neoprene, Non-Migration Chloroprene Rubber, Electrically Conductive Rubber, PVC (Dark Blue).
- Nominal of Thread size (M): 8, 10, 12, 16 and 20.
- Thread Length size: 50, 75, 100, 125, 130, 150 and 180 mm.
- Screw shaft turns independently of the base and tilts slightly.
Part Number |
---|
FJGMS8-50-D |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Rubber Material | Width D (mm) | Allowable Load (Details) (kN) | Screw Length A (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) | Properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
187,990 VND | 1 Piece(s) | Same day | - | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | [Synthetic Rubber] Electrically Conductive Rubber (Black) | 45 | 3.9 | 50 | 15 | 8 | Electrical Conductivity |
Loading...Tải…
Type | Adjusting Bolt | Adjusting Bolt Shape Type | Rubber Foot Type | Height Adjusting Handle | Not Provided |
---|---|---|---|---|---|
Swivel Mechanism | Not Provided |
Please check the type/dimensions/specifications of the part FJGMS8-50-D in the Adjustment Pads/Nonslip Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần FJGMS8-50-D trong chuỗi Adjustment Pads/Nonslip Type.
Part Number |
---|
FJGM10-75-C |
FJGM10-75-D |
FJGM10-75-R |
FJGMS8-50-R |
FJGN10-100 |
FJGN10-75 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Rubber Material | Width D (mm) | Allowable Load (Details) (kN) | Screw Length A (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) | Properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
111,050 VND | 1 Piece(s) | Same day | 10 | [Steel] SS400 Equivalent | Trivalent Chromate | [Steel] SS400 Equivalent | Trivalent Chromate | [Chloroprene Rubber] Non-Migration Chloroprene Rubber (Gray) | 45 | 4.3 | 75 | 15 | 10 | Standard | ||
143,880 VND | 1 Piece(s) | Available | 4 Day(s) or more | - | [Steel] SS400 Equivalent | Trivalent Chromate | [Steel] SS400 Equivalent | Trivalent Chromate | [Synthetic Rubber] Electrically Conductive Rubber (Black) | 45 | 4.3 | 75 | 15 | 10 | Standard | |
110,690 VND | 1 Piece(s) | Same day | 10 | [Steel] SS400 Equivalent | Trivalent Chromate | [Steel] SS400 Equivalent | Trivalent Chromate | [Neoprene Rubber] Neoprene Rubber (Black) | 45 | 4.3 | 75 | 15 | 10 | Standard | ||
224,161 VND | 1 Piece(s) | Available | Same day | 10 | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | [Neoprene Rubber] Neoprene Rubber (Black) | 45 | 3.9 | 50 | 15 | 8 | Standard | |
127,198 VND | 1 Piece(s) | Same day | 10 | [Steel] SS400 Equivalent | Trivalent Chromate | [Steel] SS400 Equivalent | Trivalent Chromate | [Elastomer] Elastomer | 45 | 4.3 | 100 | 15 | 10 | Standard | ||
120,525 VND | 1 Piece(s) | Available | Same day | 10 | [Steel] SS400 Equivalent | Trivalent Chromate | [Steel] SS400 Equivalent | Trivalent Chromate | [Elastomer] Elastomer | 45 | 4.3 | 75 | 15 | 10 | Standard |