(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Casters - Heavy Load (Part Number)

Casters - Heavy Load
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      281,088VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Casters - Heavy Load
These casters are suitable for heavy-duty applications. They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Fixed / Swivel
- Mounting Height (mm.) : 68, 92 and 106
- Allowable Load (daN) : 156.9, 294.2 and 392.3
- Wheel Diameter (mm.) : 50, 65 and 75
- Wheel Width (mm.) : 28, 29, 38 and 39
- Material:
Wheel - MC Nylon (Blue) or Special Reinforced Plastic (Black)
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
CKH65
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

491,696 VND

1 Piece(s) Available 4 Day(s) or more 10Fixed Type92220.01~320.00294.2[Engineering Plastics] Special Reinforced Plastic9147111676538

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Stopper (Detail) Not Provided Wheel Characteristics Not Provided Fitting Material Steel
Load Category Heavy Load Bearing in Wheel Provided

Please check the type/dimensions/specifications of the part CKH65 in the Casters - Heavy Load series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CKH65 trong chuỗi Casters - Heavy Load.

Products like this...

Part Number
CJHB50
CJHB65
CJHB75
CKH75
CKHB50
CKHB65
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

963,583 VND

1 Piece(s) 6 Day(s) or more 10Swivel Type68140.01~220.00156.9[Nylon] MC Nylon543670545029

1,097,246 VND

1 Piece(s) Same day 10Swivel Type92220.01~320.00294.2[Nylon] MC Nylon717190906539

1,532,225 VND

1 Piece(s)Available Same day 10Swivel Type106320.01~485.00392.3[Nylon] MC Nylon717190907539

551,959 VND

1 Piece(s)Available 4 Day(s) or more 10Fixed Type106320.01~485.00392.3[Engineering Plastics] Special Reinforced Plastic10352123727538

843,057 VND

1 Piece(s)Available 4 Day(s) or more 10Fixed Type68140.01~220.00156.9[Nylon] MC Nylon663680505029

930,011 VND

1 Piece(s)Available 4 Day(s) or more 10Fixed Type92220.01~320.00294.2[Nylon] MC Nylon9147111676539

MISUMI Unit Example related to this product