(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
It has few contact points and has excellent conductivity, allowing stable electricity to flow.
Part Number |
---|
GNP12-H |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (mm) | Plunger O.D. (Ø) | Receptacle Outermost Dia. D (Range) (Ø) | Barrel, Receptacle O.D. (Ø) | Initial Spring Pressure (Range) (gf) | Allowable Current (A) | Receptacle Outermost Diameter (Ø) | Initial Spring Pressure (gf) | 2/3 Stroke Spring Pressure (gf) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
157,226 VND | 1 Piece(s) | Available | Same day | 10 | 1.5 | [Straight Crown] Straight Crown H | 4 | 1.2 | 1.01~1.5 | 1.05 | 30.1~50 | 3 | 1.25 | 32 | 95 |
Loading...Tải…
Type | Contact Probes Assembly | Full Stroke (Range)(mm) | 3~4.5 | 2/3 Stroke Spring Pressure (Range)(gf) | 50.1~100 |
---|---|---|---|---|---|
Plunger Material | SK4 | Plunger Surface Treatment | Nickel Plating Base, Gold Plating | Plunger Length L1 (Range)(mm) | 12.1~15 |
Integrated Probe Type | Standard | Barrel, Receptacle Material | Brass | Barrel, Receptacle Length L2 (Range)(mm) | 5~10 |
Properties | Standard | Resistance(mΩ) | 50 | Plunger Length(mm) | 13.9 |
Barrel, Receptacle Length(mm) | 8.9 |
Please check the type/dimensions/specifications of the part GNP12-H in the Contact Probes Assemblies-Standard Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần GNP12-H trong chuỗi Contact Probes Assemblies-Standard Type.
Part Number |
---|
GNP12-B |
GNP12-C |
GNP12-G |
GNP6-A |
GNP6-B |
GNP6-C |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (mm) | Plunger O.D. (Ø) | Receptacle Outermost Dia. D (Range) (Ø) | Barrel, Receptacle O.D. (Ø) | Initial Spring Pressure (Range) (gf) | Allowable Current (A) | Receptacle Outermost Diameter (Ø) | Initial Spring Pressure (gf) | 2/3 Stroke Spring Pressure (gf) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
157,226 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 1.5 | [Sphere Shape (SR)] Sphere (SR) B | 4 | 1.2 | 1.01~1.5 | 1.05 | 30.1~50 | 3 | 1.25 | 32 | 95 | |
157,226 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 1.5 | [Needle] Needle C | 4 | 1.2 | 1.01~1.5 | 1.05 | 30.1~50 | 3 | 1.25 | 32 | 95 | |
157,226 VND | 1 Piece(s) | Available | Same day | 10 | 1.5 | [Flat] Flat G | 4 | 1.2 | 1.01~1.5 | 1.05 | 30.1~50 | 3 | 1.25 | 32 | 95 | |
207,897 VND | 1 Piece(s) | Same day | 10 | 0.8 | [Waffle] Waffle A | 3.4 | 0.6 | 0.01~1 | 0.5 | 20.1~30 | 0.5 | 0.65 | 26 | 80 | ||
207,897 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 0.8 | [Sphere Shape (SR)] Sphere (SR) B | 3.4 | 0.6 | 0.01~1 | 0.5 | 20.1~30 | 0.5 | 0.65 | 26 | 80 | |
207,897 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 0.8 | [Needle] Needle C | 3.4 | 0.6 | 0.01~1 | 0.5 | 20.1~30 | 0.5 | 0.65 | 26 | 80 |