(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Contact Probes Assemblies-Standard Type (Part Number)

Contact Probes Assemblies-Standard Type

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Sale
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      157,226VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It has few contact points and has excellent conductivity, allowing stable electricity to flow.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
GNP6-G
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMin. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
Plunger O.D.
(Ø)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle O.D.
(Ø)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Receptacle Outermost Diameter
(Ø)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

207,897 VND

1 Piece(s) Available 6 Day(s) or more 100.8[Flat] Flat G3.40.60.01~10.520.1~300.50.652680

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Contact Probes Assembly Full Stroke (Range)(mm) 3~4.5 2/3 Stroke Spring Pressure (Range)(gf) 50.1~100
Plunger Material SK4 Plunger Surface Treatment Nickel Plating Base, Gold Plating Plunger Length L1 (Range)(mm) 12.1~15
Integrated Probe Type Standard Barrel, Receptacle Material Brass Barrel, Receptacle Length L2 (Range)(mm) 5~10
Properties Standard Resistance(mΩ) 50 Plunger Length(mm) 13.9
Barrel, Receptacle Length(mm) 8.9

Please check the type/dimensions/specifications of the part GNP6-G in the Contact Probes Assemblies-Standard Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần GNP6-G trong chuỗi Contact Probes Assemblies-Standard Type.

Products like this...

Part Number
GNP12-G
GNP12-H
GNP6-A
GNP6-H
GNP8-A
GNP8-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMin. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
Plunger O.D.
(Ø)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle O.D.
(Ø)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Receptacle Outermost Diameter
(Ø)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

157,226 VND

1 Piece(s)Available Same day 101.5[Flat] Flat G41.21.01~1.51.0530.1~5031.253295

157,226 VND

1 Piece(s)Available Same day 101.5[Straight Crown] Straight Crown H41.21.01~1.51.0530.1~5031.253295

207,897 VND

1 Piece(s) Same day 100.8[Waffle] Waffle A3.40.60.01~10.520.1~300.50.652680

207,897 VND

1 Piece(s)Available 6 Day(s) or more 100.8[Straight Crown] Straight Crown H3.40.60.01~10.520.1~300.50.652680

202,266 VND

1 Piece(s) Same day 101[Waffle] Waffle A3.40.80.01~10.620.1~3010.82380

202,266 VND

1 Piece(s)Available 6 Day(s) or more 101[Sphere Shape (SR)] Sphere (SR) B3.40.80.01~10.620.1~3010.82380

MISUMI Unit Example related to this product