(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Because the holding part is thicker, it has more holding power than the standard type.
Part Number |
---|
STHRN35 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shape | Shaft Securing Method | Hole Dia. D (Ø) | Material | Surface Treatment | Type | Flange Shape/Type | Thickness | Dowel Hole | Clamp Lever | Flange Shape | MB (Hex Socket Set Screw Included) | Set Screw M (Coarse) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
697,925 VND | 1 Piece(s) | Available | 9 Day(s) | 10 | Flanged Type | Set Screw | 35 | [Steel] General Structural Steel | Electroless Nickel Plating | Machined Product | Standard | Wide | Not Provided | Not Provided | Round Flanged | Not Provided | 6 |
Loading...Tải…
Please check the type/dimensions/specifications of the part STHRN35 in the Shaft Supports Flanged Mount, Thick Sleeve - Standard / Long Sleeve series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần STHRN35 trong chuỗi Shaft Supports Flanged Mount, Thick Sleeve - Standard / Long Sleeve.
Part Number |
---|
SSTHCN12-MB |
SSTHCN13 |
SSTHCN13-MB |
STHRN35-MB |
STHRN40 |
STHRN40-MB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shape | Shaft Securing Method | Hole Dia. D (Ø) | Material | Surface Treatment | Type | Flange Shape/Type | Thickness | Dowel Hole | Clamp Lever | Flange Shape | MB (Hex Socket Set Screw Included) | Set Screw M (Coarse) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
618,269 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Flanged Type | Set Screw | 12 | [Stainless Steel] SUS304 | Not Provided | Machined Product | Standard | Wide | Not Provided | Not Provided | Compact Flanged | Provided | 4 | |
639,956 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Flanged Type | Set Screw | 13 | [Stainless Steel] SUS304 | Not Provided | Machined Product | Standard | Wide | Not Provided | Not Provided | Compact Flanged | Not Provided | 4 | |
666,647 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Flanged Type | Set Screw | 13 | [Stainless Steel] SUS304 | Not Provided | Machined Product | Standard | Wide | Not Provided | Not Provided | Compact Flanged | Provided | 4 | |
719,403 VND | 1 Piece(s) | Available | 9 Day(s) | 10 | Flanged Type | Set Screw | 35 | [Steel] General Structural Steel | Electroless Nickel Plating | Machined Product | Standard | Wide | Not Provided | Not Provided | Round Flanged | Provided | 6 | |
787,798 VND | 1 Piece(s) | Available | 13 Day(s) | 10 | Flanged Type | Set Screw | 40 | [Steel] General Structural Steel | Electroless Nickel Plating | Machined Product | Standard | Wide | Not Provided | Not Provided | Round Flanged | Not Provided | 8 | |
809,276 VND | 1 Piece(s) | Available | 9 Day(s) | 10 | Flanged Type | Set Screw | 40 | [Steel] General Structural Steel | Electroless Nickel Plating | Machined Product | Standard | Wide | Not Provided | Not Provided | Round Flanged | Provided | 8 |