(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

BLADES FOR SQUARE TYPE/ROUND TYPE AIR NIPPERS

BLADES FOR SQUARE TYPE/ROUND TYPE AIR NIPPERS

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,348,260VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description


・Blade for Vessel air nipper.
・9 types of blade shapes are available, allowing you to select one that best suits your workpiece/environment.





 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
MN3AE
MN3AP
MN3AS
MN3BJ
MN5AE
MN5AP
MN5AS
MN5BJ
MN7AE
MN7AP
MN10AP
MN10LAJ141
MN10LAP
MN10LAS
MN12AP
MN20AB39
MN20AE
MN20AE1205
MN20AH
MN20AJ
MN20AJL
MN20AP
MN20AS
MN30AE
MN30AJ
MN30AJ163
MN30AJL
MN30AL525
MN30AP
MN30AS
MNW10AJ
MNW20AJ
MNW30AJ
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngTip shape Cutting capacity (soft resin) φ
(mm)
Cutting capacity (hard resin) φ
(mm)
Applicable nominal No.

2,525,543 VND

1 Piece(s) 9 Day(s) or more For resin2-NR3/NS3

1,613,044 VND

1 Piece(s) 9 Day(s) or more For resin2-NR3/NS3

1,348,260 VND

1 Piece(s) 4 Day(s) or more Standard--NR3/NS3

1,546,875 VND

1 Piece(s) 4 Day(s) or more Straight--NR3/NS3

2,527,174 VND

1 Piece(s) 9 Day(s) or more For resin2-NR5/NS5

1,613,914 VND

1 Piece(s) 4 Day(s) or more For resin2-NR5/NS5

1,349,130 VND

1 Piece(s) 4 Day(s) or more Standard--NR5/NS5

1,546,875 VND

1 Piece(s) 4 Day(s) or more Straight--NR5/NS5

2,546,196 VND

1 Piece(s) 9 Day(s) or more Nipping blade32NR7/NS7

2,167,935 VND

1 Piece(s) 9 Day(s) or more For resin32NR7/NS7

2,214,674 VND

1 Piece(s) 9 Day(s) or more For resin42.610

8,822,826 VND

1 Piece(s) 9 Day(s) or more Straight long3.52NR10L/NS10L

1,546,875 VND

1 Piece(s) 4 Day(s) or more For resin42.6NR10L/NS10L

1,406,250 VND

1 Piece(s) 4 Day(s) or more Standard--NR10L/NS10L

2,719,565 VND

1 Piece(s) 9 Day(s) or more For resin4.54.012

7,596,196 VND

1 Piece(s) 9 Day(s) or more Straight long6.54.5NR20/NS20

3,060,870 VND

1 Piece(s) 9 Day(s) or more For resin75NR20/NS20

23,102,717 VND

1 Piece(s) 9 Day(s) or more Nipping blade5.53.5NR20/NS20

14,929,348 VND

1 Piece(s) 9 Day(s) or more Crank blade6.0-NR20/NS20

4,589,674 VND

1 Piece(s) 4 Day(s) or more Straight75NR20/NS20

4,866,848 VND

1 Piece(s) 4 Day(s) or more Straight long6.04.0NR20/NS20

2,727,717 VND

1 Piece(s) 4 Day(s) or more For resin75NR20/NS20

2,510,326 VND

1 Piece(s) 9 Day(s) or more Standard--NR20/NS20

3,775,000 VND

1 Piece(s) 9 Day(s) or more For resin106.5NR30/NS30

4,714,674 VND

1 Piece(s) 9 Day(s) or more Straight106.5NR30/NS30

9,408,152 VND

1 Piece(s) 9 Day(s) or more Straight long85NR30/NS30

5,708,152 VND

1 Piece(s) 9 Day(s) or more Straight long85NR30/NS30

14,984,783 VND

1 Piece(s) 9 Day(s) or more -74.5NR30/NS30

4,103,261 VND

1 Piece(s) 9 Day(s) or more For resin106.5NR30/NS30

3,392,391 VND

1 Piece(s) 9 Day(s) or more Standard--NR30/NS30

5,107,065 VND

1 Piece(s) 9 Day(s) or more Straight-4.0NWR10/NWR10

6,576,630 VND

1 Piece(s) 9 Day(s) or more Straight-6.5NWR20/NWS20

7,823,913 VND

1 Piece(s) 9 Day(s) or more Straight106.5NR30/NS30

Loading...Tải…

  1. 1

Specification Table













 

Basic InformationThông tin cơ bản

Tip type For both forward and reverse blades Blade type For round and square types