(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hydro-Circuit Blocks - Heat Resistant type-

Hydro-Circuit Blocks - Heat Resistant type-

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Hydro-Circuit Blocks - Heat Resistant type-
  • Hydro-Circuit Blocks - Heat Resistant type-
  • Hydro-Circuit Blocks - Heat Resistant type-
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      889,350VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a heat-resistant type cooling circuit board (heat-resistant 180℃). The material of the main body is mechanical structural carbon steel + nickel plating.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
BRJH50
BRJH80
BRJH100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSL dimension
(mm)

889,350 VND

1 Piece(s) Available 6 Day(s) or more 1050

1,035,650 VND

1 Piece(s) Available 4 Day(s) or more 1080

1,185,800 VND

1 Piece(s) Available 4 Day(s) or more 10100

Loading...Tải…

  1. 1