(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Maximum load (N) | Outer diameter (D) (mm) | L Dimension (L) (mm) |
---|---|---|---|---|---|---|---|
29,480 VND | 1 Piece(s) | Available | Same day | 1569.1 | 20 | 25 | |
31,431 VND | 1 Piece(s) | Available | Same day | 1569.1 | 20 | 30 | |
33,434 VND | 1 Piece(s) | Available | Same day | 1569.1 | 20 | 35 | |
36,395 VND | 1 Piece(s) | Available | Same day | 1569.1 | 20 | 40 | |
39,532 VND | 1 Piece(s) | Available | Same day | 1569.1 | 20 | 45 | |
41,598 VND | 1 Piece(s) | Available | Same day | 1569.1 | 20 | 50 | |
44,680 VND | 1 Piece(s) | Available | 10 Day(s) | 1569.1 | 20 | 55 | |
46,692 VND | 1 Piece(s) | Available | Same day | 1569.1 | 20 | 60 | |
48,756 VND | 1 Piece(s) | Available | Same day | 1569.1 | 20 | 65 | |
52,108 VND | 1 Piece(s) | Available | Same day | 1569.1 | 20 | 70 | |
54,582 VND | 1 Piece(s) | Available | 10 Day(s) | 1569.1 | 20 | 75 | |
56,594 VND | 1 Piece(s) | Available | 10 Day(s) | 1569.1 | 20 | 80 | |
62,456 VND | 1 Piece(s) | Available | Same day | 1569.1 | 20 | 90 | |
66,539 VND | 1 Piece(s) | Available | 10 Day(s) | 1569.1 | 20 | 100 | |
76,778 VND | 1 Piece(s) | Available | 10 Day(s) | 1569.1 | 20 | 125 | |
34,201 VND | 1 Piece(s) | Available | 10 Day(s) | 2402.6 | 25 | 25 | |
36,883 VND | 1 Piece(s) | Available | 10 Day(s) | 2402.6 | 25 | 30 | |
38,377 VND | 1 Piece(s) | Available | Same day | 2402.6 | 25 | 35 | |
41,939 VND | 1 Piece(s) | Available | Same day | 2402.6 | 25 | 40 | |
44,540 VND | 1 Piece(s) | Available | Same day | 2402.6 | 25 | 45 | |
47,141 VND | 1 Piece(s) | Available | Same day | 2402.6 | 25 | 50 | |
50,726 VND | 1 Piece(s) | Available | Same day | 2402.6 | 25 | 55 | |
53,326 VND | 1 Piece(s) | Available | Same day | 2402.6 | 25 | 60 | |
55,927 VND | 1 Piece(s) | Available | Same day | 2402.6 | 25 | 65 | |
61,626 VND | 1 Piece(s) | Available | Same day | 2402.6 | 25 | 70 | |
64,714 VND | 1 Piece(s) | Available | Same day | 2402.6 | 25 | 75 | |
67,397 VND | 1 Piece(s) | Available | 10 Day(s) | 2402.6 | 25 | 80 | |
74,495 VND | 1 Piece(s) | Available | 10 Day(s) | 2402.6 | 25 | 90 | |
79,864 VND | 1 Piece(s) | Available | 10 Day(s) | 2402.6 | 25 | 100 | |
94,617 VND | 1 Piece(s) | Available | 10 Day(s) | 2402.6 | 25 | 125 | |
39,448 VND | 1 Piece(s) | Available | 10 Day(s) | 2843.9 | 27 | 25 | |
41,817 VND | 1 Piece(s) | Available | Same day | 2843.9 | 27 | 30 | |
46,772 VND | 1 Piece(s) | Available | Same day | 2843.9 | 27 | 35 | |
48,922 VND | 1 Piece(s) | Available | Same day | 2843.9 | 27 | 40 | |
55,086 VND | 1 Piece(s) | Available | 10 Day(s) | 2843.9 | 27 | 45 | |
56,986 VND | 1 Piece(s) | Available | Same day | 2843.9 | 27 | 50 | |
62,412 VND | 1 Piece(s) | Available | 10 Day(s) | 2843.9 | 27 | 55 | |
66,074 VND | 1 Piece(s) | Available | Same day | 2843.9 | 27 | 60 | |
70,754 VND | 1 Piece(s) | Available | 10 Day(s) | 2843.9 | 27 | 65 | |
72,184 VND | 1 Piece(s) | Available | Same day | 2843.9 | 27 | 70 | |
78,488 VND | 1 Piece(s) | Available | Same day | 2843.9 | 27 | 75 | |
82,150 VND | 1 Piece(s) | Available | Same day | 2843.9 | 27 | 80 | |
90,763 VND | 1 Piece(s) | Available | 10 Day(s) | 2843.9 | 27 | 90 | |
98,088 VND | 1 Piece(s) | Available | 10 Day(s) | 2843.9 | 27 | 100 | |
118,163 VND | 1 Piece(s) | Available | 10 Day(s) | 2843.9 | 27 | 125 | |
136,477 VND | 1 Piece(s) | Available | 10 Day(s) | 2843.9 | 27 | 150 | |
40,825 VND | 1 Piece(s) | Available | 10 Day(s) | 3530.4 | 30 | 25 | |
44,694 VND | 1 Piece(s) | Available | 10 Day(s) | 3530.4 | 30 | 30 | |
48,564 VND | 1 Piece(s) | Available | Same day | 3530.4 | 30 | 35 | |
51,819 VND | 1 Piece(s) | Available | 10 Day(s) | 3530.4 | 30 | 40 | |
57,292 VND | 1 Piece(s) | Available | Same day | 3530.4 | 30 | 45 | |
61,160 VND | 1 Piece(s) | Available | Same day | 3530.4 | 30 | 50 | |
66,048 VND | 1 Piece(s) | Available | Same day | 3530.4 | 30 | 55 | |
69,916 VND | 1 Piece(s) | Available | Same day | 3530.4 | 30 | 60 | |
71,574 VND | 1 Piece(s) | Available | Same day | 3530.4 | 30 | 65 | |
78,944 VND | 1 Piece(s) | Available | Same day | 3530.4 | 30 | 70 | |
83,218 VND | 1 Piece(s) | Available | 10 Day(s) | 3530.4 | 30 | 75 | |
87,088 VND | 1 Piece(s) | Available | Same day | 3530.4 | 30 | 80 | |
93,691 VND | 1 Piece(s) | Available | Same day | 3530.4 | 30 | 90 | |
101,199 VND | 1 Piece(s) | Available | Same day | 3530.4 | 30 | 100 |
Loading...Tải…
Allowable deflection ratio(%) | 20 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy