(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Maximum load (N) | Outer diameter (D) (mm) | L Dimension (L) (mm) |
---|---|---|---|---|---|---|---|
20,361 VND | 1 Piece(s) | Available | 10 Day(s) | 294.2 | 10 | 20 | |
16,500 VND | 1 Piece(s) | Available | Same day | 294.2 | 10 | 25 | |
21,322 VND | 1 Piece(s) | Available | Same day | 294.2 | 10 | 30 | |
22,792 VND | 1 Piece(s) | Available | Same day | 294.2 | 10 | 35 | |
22,111 VND | 1 Piece(s) | Available | Same day | 294.2 | 10 | 40 | |
22,568 VND | 1 Piece(s) | Available | Same day | 294.2 | 10 | 45 | |
24,497 VND | 1 Piece(s) | Available | Same day | 294.2 | 10 | 50 | |
24,964 VND | 1 Piece(s) | Available | Same day | 294.2 | 10 | 55 | |
25,431 VND | 1 Piece(s) | Available | Same day | 294.2 | 10 | 60 | |
21,534 VND | 1 Piece(s) | Available | 10 Day(s) | 421.7 | 12 | 20 | |
22,224 VND | 1 Piece(s) | Available | 10 Day(s) | 421.7 | 12 | 25 | |
22,915 VND | 1 Piece(s) | Available | 10 Day(s) | 421.7 | 12 | 30 | |
24,596 VND | 1 Piece(s) | Available | 10 Day(s) | 421.7 | 12 | 35 | |
24,528 VND | 1 Piece(s) | Available | Same day | 421.7 | 12 | 40 | |
25,198 VND | 1 Piece(s) | Available | Same day | 421.7 | 12 | 45 | |
26,852 VND | 1 Piece(s) | Available | Same day | 421.7 | 12 | 50 | |
28,372 VND | 1 Piece(s) | Available | 10 Day(s) | 421.7 | 12 | 55 | |
29,063 VND | 1 Piece(s) | Available | 10 Day(s) | 421.7 | 12 | 60 | |
23,792 VND | 1 Piece(s) | Available | Same day | 578.6 | 14 | 25 | |
24,730 VND | 1 Piece(s) | Available | Same day | 578.6 | 14 | 30 | |
24,898 VND | 1 Piece(s) | Available | Same day | 578.6 | 14 | 35 | |
27,592 VND | 1 Piece(s) | Available | Same day | 578.6 | 14 | 40 | |
28,531 VND | 1 Piece(s) | Available | 10 Day(s) | 578.6 | 14 | 45 | |
28,584 VND | 1 Piece(s) | Available | Same day | 578.6 | 14 | 50 | |
30,406 VND | 1 Piece(s) | Available | 10 Day(s) | 578.6 | 14 | 55 | |
31,390 VND | 1 Piece(s) | Available | Same day | 578.6 | 14 | 60 | |
33,298 VND | 1 Piece(s) | Available | 10 Day(s) | 578.6 | 14 | 65 | |
34,235 VND | 1 Piece(s) | Available | 10 Day(s) | 578.6 | 14 | 70 | |
25,555 VND | 1 Piece(s) | Available | 10 Day(s) | 755.1 | 16 | 25 | |
26,778 VND | 1 Piece(s) | Available | 10 Day(s) | 755.1 | 16 | 30 | |
28,000 VND | 1 Piece(s) | Available | 10 Day(s) | 755.1 | 16 | 35 | |
29,304 VND | 1 Piece(s) | Available | Same day | 755.1 | 16 | 40 | |
30,490 VND | 1 Piece(s) | Available | Same day | 755.1 | 16 | 45 | |
32,656 VND | 1 Piece(s) | Available | 10 Day(s) | 755.1 | 16 | 50 | |
34,895 VND | 1 Piece(s) | Available | 10 Day(s) | 755.1 | 16 | 55 | |
35,034 VND | 1 Piece(s) | Available | Same day | 755.1 | 16 | 60 | |
37,340 VND | 1 Piece(s) | Available | 10 Day(s) | 755.1 | 16 | 65 | |
39,850 VND | 1 Piece(s) | Available | 10 Day(s) | 755.1 | 16 | 70 | |
41,101 VND | 1 Piece(s) | Available | 10 Day(s) | 755.1 | 16 | 75 | |
41,422 VND | 1 Piece(s) | Available | Same day | 755.1 | 16 | 80 | |
42,064 VND | 1 Piece(s) | Available | Same day | 755.1 | 16 | 100 | |
26,682 VND | 1 Piece(s) | Available | Same day | 951.2 | 18 | 25 | |
29,053 VND | 1 Piece(s) | Available | 10 Day(s) | 951.2 | 18 | 30 | |
30,598 VND | 1 Piece(s) | Available | 10 Day(s) | 951.2 | 18 | 35 | |
32,141 VND | 1 Piece(s) | Available | Same day | 951.2 | 18 | 40 | |
34,680 VND | 1 Piece(s) | Available | 10 Day(s) | 951.2 | 18 | 45 | |
35,139 VND | 1 Piece(s) | Available | Same day | 951.2 | 18 | 50 | |
38,786 VND | 1 Piece(s) | Available | 10 Day(s) | 951.2 | 18 | 55 | |
39,121 VND | 1 Piece(s) | Available | Same day | 951.2 | 18 | 60 | |
41,876 VND | 1 Piece(s) | Available | 10 Day(s) | 951.2 | 18 | 65 | |
44,709 VND | 1 Piece(s) | Available | 10 Day(s) | 951.2 | 18 | 70 | |
46,663 VND | 1 Piece(s) | Available | 10 Day(s) | 951.2 | 18 | 75 | |
48,208 VND | 1 Piece(s) | Available | 10 Day(s) | 951.2 | 18 | 80 | |
49,733 VND | 1 Piece(s) | Available | Same day | 951.2 | 18 | 90 | |
55,550 VND | 1 Piece(s) | Available | Same day | 951.2 | 18 | 100 | |
27,025 VND | 1 Piece(s) | Available | Same day | 1176.8 | 20 | 20 | |
28,072 VND | 1 Piece(s) | Available | Same day | 1176.8 | 20 | 25 | |
29,664 VND | 1 Piece(s) | Available | Same day | 1176.8 | 20 | 30 | |
31,254 VND | 1 Piece(s) | Available | Same day | 1176.8 | 20 | 35 | |
33,832 VND | 1 Piece(s) | Available | Same day | 1176.8 | 20 | 40 |
Loading...Tải…
Allowable deflection ratio(%) | 24 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy