(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Maximum load (N) | Outer diameter (D) (mm) | L Dimension (L) (mm) |
---|---|---|---|---|---|---|---|
15,138 VND | 1 Piece(s) | Available | Same day | 98.1 | 6 | 40 | |
15,921 VND | 1 Piece(s) | Available | Same day | 196.1 | 10 | 20 | |
16,260 VND | 1 Piece(s) | Available | Same day | 196.1 | 10 | 25 | |
20,954 VND | 1 Piece(s) | Available | Same day | 196.1 | 10 | 30 | |
17,700 VND 11,859 VND | 1 Piece(s) | Available | Same day | 196.1 | 10 | 35 | |
18,029 VND | 1 Piece(s) | Available | Same day | 196.1 | 10 | 40 | |
23,202 VND | 1 Piece(s) | Available | 9 Day(s) | 196.1 | 10 | 45 | |
23,896 VND | 1 Piece(s) | Available | Same day | 196.1 | 10 | 50 | |
19,831 VND | 1 Piece(s) | Available | Same day | 196.1 | 10 | 55 | |
25,478 VND | 1 Piece(s) | Available | Same day | 196.1 | 10 | 60 | |
21,172 VND | 1 Piece(s) | Available | Same day | 284.4 | 12 | 20 | |
21,134 VND 11,835 VND | 1 Piece(s) | Available | Same day | 284.4 | 12 | 25 | |
22,383 VND | 1 Piece(s) | Available | 9 Day(s) | 284.4 | 12 | 30 | |
22,771 VND | 1 Piece(s) | Available | Same day | 284.4 | 12 | 35 | |
23,828 VND | 1 Piece(s) | Available | 9 Day(s) | 284.4 | 12 | 40 | |
25,178 VND | 1 Piece(s) | Available | Same day | 284.4 | 12 | 45 | |
25,985 VND | 1 Piece(s) | Available | Same day | 284.4 | 12 | 50 | |
27,384 VND | 1 Piece(s) | Available | 9 Day(s) | 284.4 | 12 | 55 | |
27,159 VND | 1 Piece(s) | Available | Same day | 284.4 | 12 | 60 | |
23,198 VND | 1 Piece(s) | Available | Same day | 382.5 | 14 | 25 | |
23,286 VND | 1 Piece(s) | Available | Same day | 382.5 | 14 | 30 | |
24,070 VND | 1 Piece(s) | Available | Same day | 382.5 | 14 | 35 | |
26,610 VND | 1 Piece(s) | Available | Same day | 382.5 | 14 | 40 | |
27,445 VND | 1 Piece(s) | Available | 9 Day(s) | 382.5 | 14 | 45 | |
28,253 VND | 1 Piece(s) | Available | 9 Day(s) | 382.5 | 14 | 50 | |
29,061 VND | 1 Piece(s) | Available | 9 Day(s) | 382.5 | 14 | 55 | |
29,985 VND | 1 Piece(s) | Available | Same day | 382.5 | 14 | 60 | |
31,720 VND | 1 Piece(s) | Available | 9 Day(s) | 382.5 | 14 | 65 | |
32,528 VND | 1 Piece(s) | Available | 9 Day(s) | 382.5 | 14 | 70 | |
24,778 VND | 1 Piece(s) | Available | 9 Day(s) | 500.1 | 16 | 25 | |
25,057 VND | 1 Piece(s) | Available | Same day | 500.1 | 16 | 30 | |
26,885 VND | 1 Piece(s) | Available | 9 Day(s) | 500.1 | 16 | 35 | |
28,926 VND 16,199 VND | 1 Piece(s) | Available | Same day | 500.1 | 16 | 40 | |
29,114 VND | 1 Piece(s) | Available | Same day | 500.1 | 16 | 45 | |
31,068 VND | 1 Piece(s) | Available | 9 Day(s) | 500.1 | 16 | 50 | |
33,139 VND | 1 Piece(s) | Available | 9 Day(s) | 500.1 | 16 | 55 | |
33,199 VND | 1 Piece(s) | Available | Same day | 500.1 | 16 | 60 | |
35,280 VND | 1 Piece(s) | Available | 9 Day(s) | 500.1 | 16 | 65 | |
36,492 VND | 1 Piece(s) | Available | Same day | 500.1 | 16 | 70 | |
38,736 VND | 1 Piece(s) | Available | 9 Day(s) | 500.1 | 16 | 75 | |
38,596 VND | 1 Piece(s) | Available | Same day | 500.1 | 16 | 80 | |
25,381 VND | 1 Piece(s) | Available | 9 Day(s) | 637.4 | 18 | 25 | |
26,487 VND | 1 Piece(s) | Available | 9 Day(s) | 637.4 | 18 | 30 | |
27,592 VND | 1 Piece(s) | Available | 9 Day(s) | 637.4 | 18 | 35 | |
29,689 VND | 1 Piece(s) | Available | 9 Day(s) | 637.4 | 18 | 40 | |
30,831 VND | 1 Piece(s) | Available | 9 Day(s) | 637.4 | 18 | 45 | |
30,979 VND | 1 Piece(s) | Available | Same day | 637.4 | 18 | 50 | |
34,057 VND | 1 Piece(s) | Available | 9 Day(s) | 637.4 | 18 | 55 | |
35,198 VND | 1 Piece(s) | Available | 9 Day(s) | 637.4 | 18 | 60 | |
36,304 VND | 1 Piece(s) | Available | 9 Day(s) | 637.4 | 18 | 65 | |
38,698 VND | 1 Piece(s) | Available | 9 Day(s) | 637.4 | 18 | 70 | |
40,247 VND | 1 Piece(s) | Available | 9 Day(s) | 637.4 | 18 | 75 | |
41,353 VND | 1 Piece(s) | Available | 9 Day(s) | 637.4 | 18 | 80 | |
43,537 VND | 1 Piece(s) | Available | 9 Day(s) | 637.4 | 18 | 90 | |
27,010 VND | 1 Piece(s) | Available | Same day | 784.5 | 20 | 20 | |
27,060 VND | 1 Piece(s) | Available | Same day | 784.5 | 20 | 25 | |
27,579 VND | 1 Piece(s) | Available | Same day | 784.5 | 20 | 30 | |
28,908 VND 16,188 VND | 1 Piece(s) | Available | Same day | 784.5 | 20 | 35 | |
31,196 VND 17,470 VND | 1 Piece(s) | Available | Same day | 784.5 | 20 | 40 | |
32,568 VND | 1 Piece(s) | Available | Same day | 784.5 | 20 | 45 |
Loading...Tải…
Allowable deflection ratio(%) | 32 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy