(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Oil-free Slide Plates -Copper Alloy Type-

Oil-free Slide Plates -Copper Alloy Type-
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      605,502VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
STLST26-100
STLST26-150
STLST26-200
STLST32-100
STLST32-150
STLST32-200
STLST32-250
STLST50-200
STLST50-250
STLST50-300
STLST50-350
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngW (Width)
(mm)
L (Length in the longer direction)
(mm)

605,502 VND

1 Piece(s) 27 Day(s) 26100

768,189 VND

1 Piece(s) 26 Day(s) 26150

986,155 VND

1 Piece(s) 26 Day(s) 26200

1,040,056 VND

1 Piece(s) 27 Day(s) 32100

1,485,822 VND

1 Piece(s) 26 Day(s) 32150

1,818,279 VND

1 Piece(s) 26 Day(s) 32200

2,236,111 VND

1 Piece(s) 26 Day(s) 32250

3,423,314 VND

1 Piece(s) 26 Day(s) 50200

4,152,160 VND

1 Piece(s) 26 Day(s) 50250

4,953,005 VND

1 Piece(s) 26 Day(s) 50300

5,753,850 VND

1 Piece(s) 26 Day(s) 50350

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Brand MISUMI