(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Flying Cam Units for Heavy Load Pierce MGFVS / MEVSN 80 (θ=65-70)

Flying Cam Units for Heavy Load Pierce MGFVS / MEVSN 80 (θ=65-70)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      57,750,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A hanging cam unit for piercing that supports high processing power. Cam width is 80, angle = 65 to 70.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
MGFVS80-65
MGFVS80-70
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSTilt angle
(°)

57,750,000 VND

1 Piece(s) 17 Day(s) or more 1065

57,750,000 VND

1 Piece(s) 17 Day(s) or more 1070

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Cam Types For Piercing -for High-Processing Capacity- Installation space(mm) 80 Capacity(tonf) 11.2
Type High precision / High durability