(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
1. Widely used in the mold manufacturing and processing industry, and also used in other industries.2. MISUMI rectangular coil springs use oil-cooled tempered spring steel to provide stable load and durable life.3. In order to facilitate identification and prevent rust, MISUMI's rectangular coil springs are painted.4. Comply with the upgraded RoHS2.0 ten material environmental standards
Part Number |
---|
X-SWB27-50 |
X-SWB27-55 |
X-SWB27-60 |
X-SWB27-65 |
X-SWB27-70 |
X-SWB30-60 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Maximum load (N) | Outer diameter (D) (mm) | L Dimension (L) (mm) |
---|---|---|---|---|---|---|---|---|
53,901 VND 26,951 VND | 1 Piece(s) | Same day | 10 | 2275 | 27 | 50 | ||
56,851 VND 28,426 VND | 1 Piece(s) | Same day | 10 | 2275 | 27 | 55 | ||
60,589 VND 30,295 VND | 1 Piece(s) | Same day | 10 | 2275 | 27 | 60 | ||
62,360 VND | 1 Piece(s) | 10 Day(s) | 10 | 2275 | 27 | 65 | ||
66,294 VND | 1 Piece(s) | Same day | 10 | 2275 | 27 | 70 | ||
66,294 VND | 1 Piece(s) | 5 Day(s) | 10 | 2824 | 30 | 60 |
Loading...Tải…
Brand | MISUMI | Allowable deflection ratio(%) | 16 | Coating Removal | Coated |