(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Coil Springs -X-SWH-

Coil Springs -X-SWH-

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Sale
  • Until 31/03/2025
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      32,262VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

1. Widely used in the mold manufacturing and processing industry, and also used in other industries.2. MISUMI rectangular coil springs use oil-cooled tempered spring steel to provide stable load and durable life.3. In order to facilitate identification and prevent rust, MISUMI's rectangular coil springs are painted.4. Comply with the upgraded RoHS2.0 ten material environmental standards

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
X-SWH8-60
X-SWH20-35SALE
X-SWH20-40SALE
X-SWH20-45
X-SWH20-55SALE
X-SWH20-60
X-SWH20-65SALE
X-SWH20-75SALE
X-SWH20-80
X-SWH20-100SALE
X-SWH22-35
X-SWH25-45
X-SWH25-60
X-SWH25-65SALE
X-SWH25-70
X-SWH25-80
X-SWH27-40
X-SWH27-45
X-SWH27-60SALE
X-SWH27-65
X-SWH27-70SALE
X-SWH30-60
X-SWH30-65
X-SWH30-70
X-SWH30-80
X-SWH35-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMaximum load
(N)
Outer diameter (D)
(mm)
L Dimension (L)
(mm)

32,262 VND

1 Piece(s) Same day 10165860

34,032 VND

17,016 VND

1 Piece(s) Same day 109412035

35,016 VND

17,508 VND

1 Piece(s) Same day 109412040

35,999 VND

1 Piece(s) 10 Day(s) 109412045

41,704 VND

20,852 VND

1 Piece(s) Same day 109412055

43,475 VND

1 Piece(s) Same day 109412060

47,409 VND

23,705 VND

1 Piece(s) Same day 109412065

52,130 VND

26,065 VND

1 Piece(s) Same day 109412075

53,901 VND

1 Piece(s) 10 Day(s) 109412080

62,360 VND

31,180 VND

1 Piece(s) Same day 1094120100

35,016 VND

1 Piece(s) 10 Day(s) 1011372235

41,704 VND

1 Piece(s) 11 Day(s) 1014662545

49,179 VND

1 Piece(s) Same day 1014662560

52,130 VND

26,065 VND

1 Piece(s) Same day 1014662565

53,901 VND

1 Piece(s) Same day 1014662570

58,622 VND

1 Piece(s) Same day 1014662580

43,475 VND

1 Piece(s) 10 Day(s) 1017172740

45,442 VND

1 Piece(s) Same day 1017172745

52,130 VND

26,065 VND

1 Piece(s) Same day 1017172760

54,884 VND

1 Piece(s) 10 Day(s) 1017172765

56,851 VND

28,426 VND

1 Piece(s) Same day 1017172770

62,360 VND

1 Piece(s) 11 Day(s) 1021173060

64,327 VND

1 Piece(s) 5 Day(s) 1021173065

66,294 VND

1 Piece(s) Same day 1021173070

71,999 VND

1 Piece(s) Same day 1021173080

120,195 VND

1 Piece(s) Same day 10287835100

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Brand MISUMI Allowable deflection ratio(%) 19.2 Coating Removal Coated