(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
This is a ball guide post set for putting. The material is bearing steel.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | D (Post diameter) (mm) | L (Post full length) (mm) | With/without urethane |
---|---|---|---|---|---|---|---|---|
3,408,756 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 38 | 130 | W/O | |
3,408,756 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 38 | 140 | W/O | |
3,408,756 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 38 | 150 | W/O | |
3,408,756 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 38 | 160 | W/O | |
3,503,378 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 38 | 170 | W/O | |
3,503,378 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 38 | 180 | W/O | |
3,503,378 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 38 | 190 | W/O | |
3,503,378 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 38 | 200 | W/O | |
5,302,379 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 50 | 150 | W/O | |
5,302,379 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 50 | 160 | W/O | |
5,302,379 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 50 | 170 | W/O | |
5,302,379 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 50 | 180 | W/O | |
5,302,379 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 50 | 190 | W/O | |
5,491,820 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 50 | 200 | W/O | |
5,491,820 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 50 | 210 | W/O | |
5,491,820 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 50 | 220 | W/O | |
5,491,820 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 50 | 230 | W/O | |
5,491,820 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 50 | 240 | W/O | |
6,312,337 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 60 | 170 | W/O | |
6,312,337 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 60 | 180 | W/O | |
6,312,337 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 60 | 190 | W/O | |
6,312,337 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 60 | 200 | W/O | |
6,312,337 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 60 | 210 | W/O | |
6,627,876 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 60 | 220 | W/O | |
6,627,876 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 60 | 230 | W/O | |
6,627,876 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 60 | 240 | W/O | |
6,627,876 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 60 | 250 | W/O | |
6,627,876 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 60 | 260 | W/O | |
12,593,200 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 80 | 260 | W/O | |
12,593,200 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 80 | 270 | W/O | |
12,593,200 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 80 | 280 | W/O | |
12,593,200 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 80 | 290 | W/O | |
12,593,200 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 80 | 300 | W/O | |
4,323,896 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 38 | 130 | With | |
4,323,896 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 38 | 140 | With | |
4,323,896 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 38 | 150 | With | |
4,323,896 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 38 | 160 | With | |
4,481,665 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 38 | 170 | With | |
4,481,665 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 38 | 180 | With | |
4,481,665 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 38 | 190 | With | |
4,481,665 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 38 | 200 | With | |
6,627,876 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 50 | 150 | With | |
6,627,876 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 50 | 160 | With | |
6,627,876 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 50 | 170 | With | |
6,627,876 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 50 | 180 | With | |
6,627,876 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 50 | 190 | With | |
6,975,086 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 50 | 200 | With | |
6,975,086 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 50 | 210 | With | |
6,975,086 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 50 | 220 | With | |
6,975,086 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 50 | 230 | With | |
6,975,086 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 50 | 240 | With | |
7,953,569 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 60 | 170 | With | |
7,953,569 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 60 | 180 | With | |
7,953,569 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 60 | 190 | With | |
7,953,569 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 60 | 200 | With | |
7,953,569 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 60 | 210 | With | |
8,300,779 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 60 | 220 | With | |
8,300,779 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 60 | 230 | With | |
8,300,779 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 60 | 240 | With | |
8,300,779 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 60 | 250 | With |